Environmental Characteristics
WARNING |
|---|
|
UNINTENDED EQUIPMENT OPERATION
Install and operate the contactors
according to the conditions described in the
environmental characteristics table.
Failure to follow these instructions can result in death, serious injury, or equipment
damage.
|
TeSys Giga – Contactors for General Applications
The environmental characteristics of the advanced and standard contactors for general applications are listed in the following table:
|
Environmental Characteristics |
LC1G115–225 |
LC1G265–500 |
LC1G630–800 |
||
|---|---|---|---|---|---|
|
Rated insulation voltage (Ui) |
1000 V |
||||
|
Over–voltage category |
III |
||||
|
Degree of pollution |
3 |
||||
|
Rated impulse withstand power circuit |
8 kV |
||||
|
Conforming to standards |
|
||||
|
Product certifications |
|
||||
|
Degree of protection (Conforming to IEC 60529 and VDE 0106) |
IP 2X with TeSys Giga terminal shrouds. |
||||
|
Climatic withstand |
According to IACS E10 |
||||
|
Ambient air temperature around the Giga contactor |
Storage |
-60 to +80 °C (-76 to 176 °F) |
|||
|
Operation |
-25 to +60 °C (-13 to 140 °F) |
||||
|
Permissible at Uc |
-40 to +70 °C (-40 to 158 °F) |
||||
|
Maximum operating altitude (Without derating) |
3000 m (9850 ft) |
||||
|
Shock resistance 1/2 sine wave = 11 ms (Conforming to IEC 60068-2-27) |
contactor open |
10 gn |
|||
|
contactor close |
15 gn |
||||
|
Vibration resistance 5–300 Hz (Conforming to IEC 60068-2-6) |
contactor open |
2 gn |
|||
|
contactor close |
4 gn |
||||
TeSys Giga – Contactors for Railway Applications
The environmental characteristics of the standard contactors for railway application are listed in the following table:
|
Environmental Characteristics |
LC1G115–225EHES207N LC1G1154–2254EHES207N |
LC1G265–500EHES207N LC1G2654–5004EHES207N |
LC1G630–800EHES207N LC1G6304–8004EHES207N |
||
|---|---|---|---|---|---|
|
Number of poles |
3 or 4 |
3 or 4 |
3 or 4 |
||
|
Rated insulation voltage (Ui) |
1000 V |
||||
|
Over–voltage category |
III |
||||
|
Degree of pollution |
3 |
||||
|
Rated impulse withstand power circuit |
8 kV |
||||
|
Conforming to standards |
|
||||
|
Coil voltage |
48 – 130 Vac/Vdc |
||||
|
Product certifications |
cULus , CCC, CB certification, CE Marking, UKCA Marking |
||||
|
Degree of protection (Conforming to IEC 60529 and VDE 0106) |
IP 2X with TeSys Giga terminal shrouds. |
||||
|
Climatic withstand |
According to IACS E10 |
||||
|
Ambient air temperature around the Giga contactor |
Storage |
-60 to +80 °C (-76 to 176 °F) |
|||
|
Operation |
-25 to +60 °C (-13 to 140 °F) |
||||
|
Permissible at Uc |
-40 to +70 °C (-40 to 158 °F) |
||||
|
Maximum operating altitude (Without derating) |
3000 m (9850 ft) |
||||
|
Shock resistance 1/2 sine wave = 11 ms (Conforming to IEC 60068-2-27) |
contactor open |
10 gn |
|||
|
contactor close |
15 gn |
||||
|
Vibration resistance 5–300 Hz (Conforming to IEC 60068-2-6) |
contactor open |
2 gn |
|||
|
contactor close |
4 gn |
||||
WARNING