Power Connection with Reverser Connection Kits
Overview
Reverser connection kits can be used for the power connection of a 3-pole reverser contactor assembly. These connection kits can be used for contactors with or without cable memory. Check the below table for selection of suitable reverser connection kits.
The top and bottom connection kits are discrete and can't be interchanged.
The table below provides the list of the reverser connection kits:
|
Contactor |
Reverser connection kits |
|---|---|
|
LC1G115-225 |
LA9G3760 |
|
LC1G265-500 |
LA9G3761 |
|
LC1G630-800 |
LA9G3762 |
Dimensions
|
Commercial reference |
W0 |
W1 |
H0 |
D0 |
D1 |
P |
|---|---|---|---|---|---|---|
|
LA9G3760 |
215.7 mm (8.49 in.) |
232.6 mm (9.15 in.) |
31.5 mm (1.24 in.) |
23.6 mm (0.92 in.) |
68.5 mm (2.69 in.) |
20 mm (0.78 in.) |
|
LA9G3761 |
280 mm (11.02 in.) |
298 mm (11.73 in.) |
38 mm (1.49 in.) |
79 mm (3.11 in.) |
81 mm (3.18 in.) |
20 mm (0.78 in.) |