Wiring Characteristics
|
Cable type |
Stripping length |
Number of conductors |
Section |
|
|---|---|---|---|---|
|
Solid cable without cable end |
12 mm (0.47 in.) |
1 conductor |
0.75–2.5 mm² (18–14 AWG) |
|
|
2 conductors |
||||
|
Flexible cable with suitable cable end |
10 mm (0.40 in.) |
1 conductor |
0.75–2.5 mm² (18–14 AWG) |
|
|
2 conductors |
||||
|
Flexible cable with suitable sleeve |
10 mm (0.40 in.) |
1 conductor |
||
|
2 conductors |
0.75–2.5 mm² (18–14 AWG) |
|||