DOCA0005EN-15

Manufacturer-specific VIFE codes

The manufacturer-specific VIFE codes in the table below are used by the meter when the VIF equals FF hex (1111 1111 bin).

NOTE: E denotes the extension bit; the hex value assumes E = 0.

Description

bin

hex

L1 value

E000 0001

01

L2 value

E000 0010

02

L3 value

E000 0011

03

Export energy value

E000 1001

09

Partial energy value

E000 1101

0D

Average current

E000 0000

00

L-N Avg

E000 0100

04

L1-L2

E000 0101

05

L2-L3

E000 0110

06

L3-L1

E000 0111

07

L-L Avg

E000 1000

08

Power Factor

E000 1010

0A

Frequency

E000 1011

0B

Energy reset date and time

E000 1100

0C

Input metering reset date and time

E000 1110

0E

Input metering accumulation

E000 1111

0F

Active tariff (Energy active rate)

E001 0000

10

Tariff control mode

E001 0001

11

Meter operation timer

E010 0000

20

Number of phases

E010 0001

21

Number of wires

E010 0010

22

Power system configuration

E010 0011

23

Nominal frequency

E010 0100

24

Number of VTs

E010 0101

25

VT primary

E010 0110

26

VT secondary

E010 0111

27

Number of CTs

E010 1000

28

CT Primary

E010 1001

29

CT Secondary

E010 1010

2A

VT connection type

E010 1011

2B

Energy pulse duration

E010 1100

2C

Digital output association with active energy pulsing

E010 1101

2D

Pulse weight

E010 1110

2E

Pulse constant

E010 1111

2F

Digital input association

E011 0000

30

Digital input status

E011 0010

32

Overload alarm setup

E011 0100

34

Pickup setpoint

E011 0101

35

Digital output association with overload alarm

E011 0110

36

Activated status

E011 0111

37

Acknowledgment

E011 1000

38

Date and time of last alarm

E011 1001

39

Value at last alarm

E011 1010

3A

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?