Meter status information
|
Network variable label |
SNVT / UCPT type |
Description |
|---|---|---|
|
Basic information and meter configuration |
||
|
nvoDateTime |
SNVT_time_stamp |
Meter date and time (DD/MM/YYYY hh:mm:ss) |
|
nvoOpTimer |
SNVT_count_32 |
Meter operation timer: the time in seconds since the meter was last powered up |
|
System configuration information |
||
|
nciSystemType |
SNVT_count |
Power system configuration:
|
|
nciWireNum |
SNVT_count |
Number of wires
|
|
nciPhaseNum |
SNVT_count |
Number of phases
|
|
nciCtNum |
SNVT_count |
Number of CTs
NOTE: Applicable only for iEM3275
|
|
nciVtNum |
SNVT_count |
Number of VTs
NOTE: Applicable only for iEM3275
|
|
nciVtPrimary |
SNVT_count_32 |
VT Primary NOTE: Applicable only for iEM3275
|
|
nciVTSecondary |
SNVT_count |
VT Secondary NOTE: Applicable only for iEM3275
|
|
nciCtPrimary |
SNVT_count |
CT Primary NOTE: Applicable only for iEM3275
|
|
nciCtSecondary |
SNVT_count |
CT Secondary NOTE: Applicable only for iEM3275
|
|
nciVtConnType |
SNVT_count |
VT connection type:
|
|
nciNominalFreq |
SNVT_freq_hz |
System frequency
|
|
Digital input configuration and status information |
||
|
nciDICtrMode |
SNVT_count |
Digital input control mode:
|
|
nciDIPulseConst |
SNVT_count_32 |
Pulse constant (pulses/unit) |
|
nvoDIStatus |
SNVT_count |
Digital input status (only Bit 1 is used):
NOTE: The information provided by this variable only applies
if the digital input control mode is set to Input Status.
|
|
Alarm status |
||
|
nvoAlmStatus |
SNVT_count |
Alarm status (only Bit 1 is used):
|
|
nvoAlmUnAckState |
SNVT_count |
Acknowledgement status (only Bit 1 is used):
|
|
nvoAlmLastTime |
SNVT_time_stamp |
Timestamp of last alarm (DD/MM/YYYY hh:mm:ss) |
|
nvoAlmLastValue |
SNVT_power_f |
Value at last alarm |
|
nciAlmEnable |
SNVT_count |
Overload alarm configuration:
|
|
nciAlmPkUpSetPt |
SNVT_power_f |
Active power alarm pickup setpoint in kW |