iEM3300 series: 125 A meters
|
Function |
iEM3310 | iEM3335 | iEM3350 | iEM3355 | iEM3365 | iEM3375 | |
|---|---|---|---|---|---|---|---|
|
Direct measurement (up to 125 A) |
√ |
√ |
√ |
√ |
√ |
√ |
|
|
Active Energy measurement accuracy class (total and partial kWh) |
1 |
1 |
1 |
1 |
1 |
1 |
|
|
Four Quadrant Energy measurements |
— |
√ |
— |
√ |
√ |
√ |
|
|
Electrical measurements (I, V, P, ...) |
— |
√ |
√ |
√ |
√ |
√ |
|
|
Multi Tariff |
Controlled by internal clock |
— |
4 |
— |
4 |
4 |
4 |
|
Controlled by digital input(s) |
— |
2 |
— |
2 |
2 |
2 |
|
|
Controlled by communications |
— |
4 |
— |
4 |
4 |
4 |
|
|
Measurement display (number of lines) |
3 |
3 |
3 |
3 |
3 |
3 |
|
|
Digital inputs (programmable for status, tariff control, or input monitoring) |
— |
1 |
— |
1 |
1 |
1 |
|
|
Digital outputs |
Programmable (energy pulsing or overload alarm) |
— |
1 |
— |
1 |
1 |
— |
|
Pulse output only |
1 |
— |
— |
— |
— |
— |
|
|
Overload alarm |
— |
√ |
— |
√ |
√ |
√ |
|
|
Communications |
Modbus |
— |
— |
√ |
√ |
— |
— |
|
LonWorks |
— |
— |
— |
— |
— |
√ |
|
|
M-Bus |
— |
√ |
— |
— |
— |
— |
|
|
BACnet |
— |
— |
— |
— |
√ |
— |
|
|
MID/MIR compliant |
√ |
√ |
— |
√ |
√ |
√ |
|
|
Width (18 mm module in DIN rail mounting) |
7 |
7 |
7 |
7 |
7 |
7 |
|