DOCA0005EN-15

BACnet communications

Characteristic

Value

Meters

Number of ports

1

iEM3165 / iEM3265 / iEM3365

Labels

0V, D0/-, D1/+, (shield)

Baud rate

9600, 19200, 38400, 57600, 76800

Isolation

4.0 kV rms

Wire

2.5 mm2 / 14 AWG shielded twisted pair

Wire strip length

7 mm / 0.28 in

Torque

0.5 Nm / 4.4 in·lb

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?