Power system inputs: iEM3300 series
|
Characteristic |
Value |
|---|---|
|
Measured voltage |
Wye: 100...277 V L-N, 173...480 V L-L ±20% Delta: 173...480 V L-L ±20% |
|
Maximum current |
125 A |
|
Measured current |
1 A to 125 A |
|
Overload |
332 V L-N or 575 V L-L |
|
Voltage impedance |
6 MΩ |
|
Current impedance |
< 0.2 mΩ |
|
Frequency |
50 / 60 Hz ±10% |
|
Measurement category |
III |
|
Minimum wire temperature rating required |
105 °C (221 °F) |
|
Burden |
< 10 VA at 125 A |
|
Wire |
50 mm2 / 1 AWG (Recommended: Copper wire with a compatible copper lug) |
|
Wire strip length |
13 mm / 0.5 in |
|
Torque |
3.5 Nm / 30.9 in·lb |
|
Withstand |
125 A continuous, 320 A at 10 sec/hr |
|
Impulse voltage |
6 kV for 1.2 μs |
|
Utilization category |
UC3 |