Inputs and outputs
|
Characteristic |
Value |
Meters |
||
|---|---|---|---|---|
|
Programmable digital output |
Number |
1 |
iEM3135 / iEM3155 / iEM3165 / iEM3235 / iEM3255 / iEM3265 / iEM3335 / iEM3355 / iEM3365 |
|
|
Type |
Form A |
|||
|
Load voltage |
5...40 V DC |
|||
|
Maximum load current |
50 mA |
|||
|
Output resistance |
0.1...50 Ω |
|||
|
Isolation |
3.75 kV rms |
|||
|
Wire |
1.5 mm2 / 16 AWG |
|||
|
Wire strip length |
6 mm / 0.23 in |
|||
|
Torque |
0.5 Nm / 4.4 in·lb |
|||
|
Pulse output |
Number |
1 |
iEM3110 / iEM3210 / iEM3310 |
|
|
Pulses / kWh |
Configurable |
|||
|
Voltage |
5...30 V DC |
|||
|
Current |
1...15 mA |
|||
|
Pulse width |
Configurable Minimum width is 50 ms |
|||
|
Isolation |
3.75 kV rms |
|||
|
Wire |
2.5 mm2 / 14 AWG |
|||
|
Wire strip length |
7 mm / 0.28 in |
|||
|
Torque |
0.5 Nm / 4.4 in·lb |
|||
|
Programmable digital input |
Number |
2 |
iEM3115 / iEM3215 |
|
|
1 |
iEM3135 / iEM3155 / iEM3165 / iEM3175 / iEM3235 / iEM3255 / iEM3265 / iEM3275 / iEM3335 / iEM3355 / iEM3365 / iEM3375 |
|||
|
Type |
Type 1 (BS/ EN/ IEC 61131-2) |
iEM3115 / iEM3135 / iEM3155 / iEM3165 / iEM3175 /iEM3215 / iEM3235 / iEM3255 / iEM3265 / iEM3275 / iEM3335 / iEM3355 / iEM3365 / iEM3375 |
||
|
Maximum input |
Voltage |
40 V DC |
||
|
Current |
4 mA |
|||
|
Voltage OFF |
0...5 V DC |
|||
|
Voltage ON |
11...40 V DC |
|||
|
Nominal voltage |
24 V DC |
|||
|
Isolation |
3.75 kV rms |
|||
|
Wire |
1.5 mm2 / 16 AWG |
|||
|
Wire strip length |
6 mm / 0.23 in |
|||
|
Torque |
0.5 Nm / 4.4 in·lb |
|||