Modbus communications
|
Characteristic |
Value |
Meters |
|
|---|---|---|---|
|
Number of ports |
1 |
iEM3150 / iEM3155 / iEM3250 / iEM3255 / iEM3350 / iEM3355 |
|
|
Labels |
|||
|
Parity |
Even, Odd, None |
||
|
Baud rate |
9600, 19200, 38400 |
||
|
Isolation |
4.0 kV rms |
||
|
Wire |
2.5 mm2 / 14 AWG shielded twisted pair |
||
|
Wire strip length |
7 mm / 0.28 in |
||
|
Torque |
0.5 Nm / 4.4 in·lb |
||