M-Bus communications
|
Characteristic |
Value |
Meters |
|
|---|---|---|---|
|
Number of ports |
1 |
iEM3135 / iEM3235 / iEM3335 |
|
|
Parity |
Even, Odd, None |
||
|
Baud rate |
300, 600, 1200, 2400, 4800, 9600 |
||
|
Isolation |
3.75 kV rms |
||
|
Wire |
2.5 mm2 / 14 AWG shielded twisted pair |
||
|
Wire strip length |
7 mm / 0.28 in |
||
|
Torque |
0.5 Nm / 4.4 in·lb |
||