DOCA0005EN-15

Power system setup

NOTE: E denotes the extension bit; the hex value assumes E = 0.

SND_UD code

Data format

Manufacturer specific VIFE

Range/Options

Description

bin

hex

00

02

E010 0011

23

0, 1, 2, 3, 11, 13

Power system configuration:

  • 0 = 1PH2W L-N
  • 1 = 1PH2W L-L
  • 2 = 1PH3W L-L with N
  • 3 = 3PH3W
  • 11 = 3PH4W
  • 13 = 1PH4 wire multi L with N

00

02

E010 0100

24

50, 60

Nominal frequency

00

05

E010 0110

26

VT Secondary to 1000000.0

VT Primary

NOTE: Applicable only for iEM3235

00

02

E010 0111

27

100, 110, 115, 120

VT Secondary

NOTE: Applicable only for iEM3235

00

02

E010 1000

28

1, 2, 3

Number of CTs

NOTE: Applicable only for iEM3235

00

02

E010 1001

29

1 to 32767

CT Primary

NOTE: Applicable only for iEM3235

00

02

E010 1010

2A

1, 5

CT Secondary

NOTE: Applicable only for iEM3235

00

02

E010 1011

2B

0, 1, 2

VT Connection Type:

  • 0 = direct connect
  • 1= 3PH3W (2 VTs)
  • 2 = 3PH4W (3 VTs)

NOTE: Applicable only for iEM3235

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?