HRB1684301-18

Performing single resets using the display

Single resets allow you clear data only in a specific register or register type.

Single resets are often combined to allow you to clear all data of a similar type, for example, a kWh, kVAR and kVA reset may be combined into an energy reset that clears all of the meter’s energy logs.

  1. Navigate to Maint > Resets.
  2. Move the cursor to point to Single Resets, then press Select.
  3. Move the cursor to point to the parameter you want to reset, then press Reset.

    If there are additional options for the parameter, press Select, move the cursor to point to the option you want, then press Reset.

  4. Enter the reset passcode (default is “0”), then press OK.
  5. Press Yes to confirm the reset or No to cancel and return to the previous screen.

    Available single resets using the display

    Parameter Option Description

    Energy

    Accumulated

    Clears all accumulated energy values (kWh, kVARh, kVAh).

    Demand

    Power, Current, Input Metering

    Select which demand registers to clear (power demand, current demand or input metering demand).

    Alarms

    Event Queue

    Clears the alarm event queue register (active alarms list).

    History Log

    Clears the alarm history log.

    Counters

    Select Counters and then select which alarm counter to clear. See the Alarm counter reset options table.

    Digital Inputs

    Timers

    Select Timers then select which digital input timer to clear (chose all or individual digital input timers): All Dig In Timers, Digital Input DI1, Digital Input DI2, Digital Input DI3*, Digital Input DI4*

    Counters

    Select Counters then select which digital input counter to clear (chose all or individual digital input timers): All Dig In Counters, Digital Input DI1, Digital Input DI2, Digital Input DI3*, Digital Input DI4*

    Digital Outputs

    Timers

    Select Timers then select which digital output timer to clear (chose all or individual digital input timers): All Dig Out Timers, Digital Output DO1, Digital Output DO2

    Counters

    Select Counters then select which digital output counter to clear (chose all or individual digital input timers): All Dig Out Counters, Digital Output DO1, Digital Output DO2

    Active Load Timer

    Clears and restarts the load operation timer.

    Multi-Tariff

    Clears accumulated values in all tariff registers.

    Input Metering

    Reset All InptMtr

    Reset InpMtr Chan 1

    Reset InpMtr Chan 2

    Reset InpMtr Chan 3

    Reset InpMtr Chan 4

    Select which input metering channel (InpMtr Chan) to clear (chose all or individual input metering channels).

    *Available in specific meter models. Refer to Features differentiation matrix for PM5500 / PM5600 / PM5700 series for the availability.

    To perform resets using ION Setup, see the “PM5500 / PM5600 / PM5700” topic in the ION Setup online help or in the ION Setup device configuration guide, available from www.se.com.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?