HRB1684301-18

Control power (auxiliary power)

PM5560 / PM5561 / PM5562 / PM5562MC / PM5563 / PM5650 / PM5570 / PM5660 / PM5661 / PM5760 / PM5761

 

A

500 mA slow blow fuse

 

L1 and L2 are non-polarized. If using an AC power supply with a neutral, connect the neutral to the meter’s L2 terminal.

Always use a slow blow fuse on L1. Use a slow blow fuse on L2 when connecting an ungrounded neutral to the control power. If using a control power transformer, install a slow blow fuse on the primary and secondary sides of the transformer. The slow blow fuses or circuit breakers must be rated for the installation voltage and sized for the short-circuit or overcurrent.

     

PM5580

 

A

1 A slow blow fuse

 

The low-voltage DC power connections + and − are polarized. These connections are internally reverse polarity protected.

Always use a slow blow fuse on +. Use a slow blow fuse on - when connecting to a floating DC source. The slow blow fuses or circuit breakers must be rated for the installation voltage and sized for the short-circuit or overcurrent.

     

MID/MIR control power (auxiliary power) requirements

The auxiliary power supply source must not be connected to the load side of the measured circuit.

The auxiliary power supply of the meter must be connected in a way that ensures uninterrupted meter operation in situations where any one or two phases of the measured circuit become de-energized.

It is recommended to use an auxiliary power source, such as a DC station battery or UPS, that is independent of the measured circuit.

An external 3-phase power supply device may be used as an auxiliary power source if it is energized from all three phases of the supply (utility) side of the measured circuit.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?