HRB1684301-18

Cyclical Exchanges (Implicit Exchanges)

The tables below gives description of the assembly sets supported by meters.

The size of assembly instances are as follows:

  • Assembly input 100: 240 bytes

  • Assembly output 150: 4 bytes

  • Assembly configuration: 0

Assembly input 100

Word Number

Parameter

0

Current A

2

Current B

4

Current C

6

Current N

8

Current G

10

Current Avg

12

Current Unbalance A

14

Current Unbalance B

16

Current Unbalance C

18

Current Unbalance Worst

20

Voltage A-B

22

Voltage B-C

24

Voltage C-A

26

Voltage L-L Avg

28

Voltage A-N

30

Voltage B-N

32

Voltage C-N

34

36

Voltage L-N Avg

38

Voltage Unbalance A-B

40

Voltage Unbalance B-C

42

Voltage Unbalance C-A

44

Voltage Unbalance L-L Worst

46

Voltage Unbalance A-N

48

Voltage Unbalance B-N

50

Voltage Unbalance C-N

52

Voltage Unbalance L-N Worst

54

Active Power A

56

Active Power B

58

Active Power C

60

Active Power Total

62

Reactive Power A

64

Reactive Power B

66

Reactive Power C

68

Reactive Power Total

70

Apparent Power A

72

Apparent Power B

74

Apparent Power C

76

Apparent Power Total

78

Power Factor A

80

Power Factor B

82

Power Factor C

84

Power Factor Total

86

Displacement Power Factor A

88

Displacement Power Factor B

90

Displacement Power Factor C

92

Displacement Power Factor Total

94

Frequency

96

Active Energy Delivered (Into Load)

98

Active Energy Received (Out of Load)

100

Active Energy Delivered + Received

102

Active Energy Delivered- Received

104

Reactive Energy Delivered

106

Reactive Energy Received

108

Reactive Energy Delivered + Received

110

Reactive Energy Delivered - Received

112

Apparent Energy Delivered

114

Apparent Energy Received

116

Apparent Energy Delivered + Received

118

Apparent Energy Delivered - Received

Assembly output 150

Word Number

Parameter

0

Dummy parameter

1

Dummy parameter

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?