HRB1684301-18

Configuring SNMP using the webpages

Use the meter webpages to configure the SNMP settings.

Prerequisites:

  • Refer to Restoration of temporarily disabled configuration settings in webpages to know availability of these features on your meter model.

  • IPv6 support is available only in PM5560 / PM5563 / PM5580 meter models with firmware version 4.5.0 or later.

  • IPv4 and IPv6 address, IPv4 subnet mask, IPv4 and IPv6 gateway, IPv6 global address. If you do not have these details, contact your local network administrator.

  • Login credentials for the webpages.

To configure SNMP using the webpages:

  1. Login to the meter webpages.
  2. Based on your meter firmware version, click Settings > SNMP Settings OR click Settings > Communication > SNMP Settings.
  3. Modify the settings as required.

    SNMP parameters available using the webpages

    Parameter Values Description

    Enable SNMP

    Yes / No

    Enables or disables SNMP on your meter.

    System Contact

    Enter the name of your SNMP administrator.

    System Name

    Enter a descriptive name for your meter.

    System Location

    Enter your meter’s location.

    Read-only Community Name / Write-only Community Name

    Enter the community name used for SNMP requests.

    NOTE:

    It is highly recommended to set a community name that best meets your security guidelines. The community Name must contain between 8 and 16 characters with at least 1 uppercase, 1 lowercase and 1 special character.

    *The special characters allowed are “@#$%&”.

    Enable SNMP Traps

    Yes / No

    Enables SNMP trapping on your meter.

    Trap Receiver 1 IP Address / Trap Receiver 2 IP Address

    Enter up to 2 trap receiver IP addresses where trap messages are sent.

    NOTE: The IP addresses for Trap Receiver 1 and Trap Receiver 2 depend on the internet protocol mode you configure: IPv4, IPv6, or both.

    *Available only in latest firmware versions:
    • PM5560 / PM5562 / PM5562MC / PM5563 / PM5580 meter models: 4.0.0 or later

    • PM5570 / PM5660 / PM5760 meter models: 6.0.0 or later

    • PM5650 meter model: 4.10.0 or later

    • PM5561 meter model: 12.0.0 or later

    • PM5661 / PM5761 meter models: 14.0.0 or later

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.