HRB1684301-18

Configuring BACnet/IP settings using the webpages

NOTE: Refer to Restoration of temporarily disabled configuration settings in webpages to know availability of these features on your meter model.

Use the meter’s webpages to configure BACnet/IP settings if required.

To configure BACnet/IP settings using the webpages:

  1. Login to the meter webpages.
  2. Based on your meter firmware version, click Settings > BACnet/IP Settings OR click Settings > Communication > BACnet/IP Settings.
  3. Configure the settings as required for your BACnet network.
  4. Click Save changes or Apply Changes.

    Basic BACnet/IP settings available using the webpages

    Parameter Values Description

    Enable

    Yes, No

    Enable or disable BACnet/IP communications with the meter

    Device ID

    1 – 4194302

    Enter the ID of the meter on your BACnet network. The ID must be unique on the network.

    Port

    1024 – 65534

    Enter the port the meter uses for BACnet/IP communications. The default is the standard BACnet/IP port (47808).

    BACnet IP

    IPv4

    Allows you to configure BACnet/IP communication using IPv4 address.

    Foreign device settings available using the webpages

    Parameter Values Description

    BBMD Enable

    Yes, No

    Enable or disabled registration of the meter as a foreign device.

    BBMD IP

    Contact your local network administrator for parameter values.

    Enter the IP address of the BACnet/IP Broadcast Management Device (BBMD), if you use a BBMD on your network.

    BBMD Port

    1024 – 65534

    Enter the port number that is used for communications with the BBMD. The default is the standard BACnet/IP port (47808).

    BBMD TTL (Time To Live)

    1024 – 65534

    The length of time (in seconds) the BBMD keeps an entry for this device in its foreign device table.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.