HRB1684301-18

Setting up the screen passcodes

It is recommended that you change the default passcode in order to prevent unauthorized personnel from accessing passcode-protected screens such as the diagnostics and reset screens.
NOTE: It is recommended to change the password or passcode every three months.

This can only be configured through the front panel. The factory-default setting for all passcodes is “0000” (zero).

If you lose your passcode, contact Schneider Electric technical support for assistance.

NOTICE
IRRECOVERABLE PASScode
Record your device's user and passcode information in a secure location.
Failure to follow these instructions can result in data loss.

NOTICE
loss of data or product configuration
Do not let unauthorized personnel gain physical access to the device.
Failure to follow these instructions can result in data loss and loss of access to the device.

  1. Navigate to Maint > Setup.
  2. Enter the setup passcode (default is “0”), then press OK.
  3. Navigate to HMI > Pass.
  4. Move the cursor to point to the parameter you want to modify, then press Edit.
    Parameter

    Values

    Description

    Setup

    0000 - 9999

    Sets the passcode for accessing the meter setup screens (Maint > Setup).

    Energy Resets

    0000 - 9999

    Sets the passcode for resetting the meter’s accumulated energy values.

    Demand Resets

    0000 - 9999

    Sets the passcode for resetting the meter’s recorded peak demand values.

    Min/Max Resets

    0000 - 9999

    Sets the passcode for resetting the meter’s recorded minimum and maximum values.

    User Acc Resets

    0000 - 9999

    Sets the passcode for resetting the meter’s user accounts.

  5. Modify the parameter as required, then press OK.
  6. Move the cursor to point to the next parameter you want to modify, press Edit, make your changes, then press OK.
  7. Press the up arrow to exit.
  8. Press Yes to save your changes.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.