HRB1684301-18

DNP3 device profile

The meter can be integrated into a DNP network as a DNP slave (pre-configured for basic DNP slave functionality).

The meter supports a maximum of three concurrent connections (sessions) using the DNP3 protocol.

The DNP3 is disabled by default. You can modify the meter’s default DNP3 settings using webpages and HMI. The data can be imported into the meter from a DNP control relay or an analog output device.

The primary objects of the DNP3 are as follows:

  • Analog input

  • Binary counter

  • Binary input

DNP3 device profile document

Vendor name: Schneider Electric

Device name: PM5XXX

Highest DNP level supported:

For requests: Level 2

For responses: Level 2

Device function:

Master

Slave

For static (non-change-event) object requests, request qualifier codes 07 and 08 (limited quantity), and 17 and 28 (index) are supported. Static object requests sent with qualifiers 07 or 08 are responded with qualifiers 00 or 01.

16-bit, 32-bit and floating point functions are supported.

Maximum data link frame size (octets):

Transmitted: 292

Received: 292

Maximum application fragment size (octets):

Transmitted: 50 to 248

Received: 2048

Maximum data link re-tries:

None

Fixed

Maximum application layer re-tries:

None

Configurable

Requires data link layer confirmation:

Never

Always

Sometimes

Requires application layer confirmation:

Never

Always

When reporting event data (Slave devices only)

Sometimes

Timeouts while waiting for:

Data link confirm:

Complete appl. fragment:

Application confirm:

Complete appl. response:

None

None

None

None

Fixed at ____

Fixed at ____

Fixed at 10 s

Fixed at ____

Variable

Variable

Variable

Variable

Configurable

Configurable

Configurable

Configurable

Sends/Executes control operations:

WRITE binary outputs:

SELECT/OPERATE:

DIRECT OPERATE:

DIRECT OPERATE – NO ACK:

Count > 1

Pulse on

Pulse off

Latch on

Latch off

Queue

Clear queue

Never

Never

Never

Never

Never

Never

Never

Never

Never

Never

Never

Always

Always

Always

Always

Always

Always

Always

Always

Always

Always

Always

Sometimes

Sometimes

Sometimes

Sometimes

Sometimes

Sometimes

Sometimes

Sometimes

Sometimes

Sometimes

Sometimes

Configurable

Configurable

Configurable

Configurable

Configurable

Configurable

Configurable

Configurable

Configurable

Configurable

Configurable

Attach explanation if 'Sometimes' or 'Configurable' was checked for any operation.

Reports binary input change events when no specific variation requested:

Never

Only time-tagged

Only non-time-tagged

Reports time-tagged binary input change events when no specific variation requested:

Never

Binary input change with time

Binary input change with relative time

Sends unsolicited responses:

Never

Configurable - enable/disable

Only certain objects

Sometimes (attach explanation)

ENABLE/DISABLE UNSOLICITED function codes supported

Sends static data in unsolicited responses:

Never

When device restarts

When status flags changes

No other options are permitted

Default counter object/variation:

No counters reported

Configurable

Default object

Default variation

Point-by-point list attached

Counters roll over at:

No counters reported

Configurable

16 bits

32 bits

Other value____

Point-by-point list attached

Sends multi-fragment responses:

Yes

No

Sequential file transfer support:

Append file mode

Custom status code strings

Permissions field

File events assigned to class

File events send immediately

Multiple blocks in a fragment

Max number of files open

Yes

Yes

Yes

Yes

Yes

Yes

0

No

No

No

No

No

No

   
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.