Setting up Ethernet communications using the display
Prerequisites:
-
HTTPS is available only in latest firmware versions for the following meter models:
-
PM5560 / PM5562 / PM5562MC / PM5563 / PM5580 meter models: 4.0.0 or later
-
PM5570 / PM5660 / PM5760 meter models: 6.0.0 or later
-
PM5650 meter model: 4.10.0 or later
-
PM5561 meter model: 12.0.0 or later
-
PM5661 / PM5761 meter models: 14.0.0 or later
-
-
IPv6 support is available only in PM5560 / PM5563 / PM5580 meter models with firmware version 4.5.0 or later.
-
IPv4 and IPv6 address, IPv4 subnet mask, IPv4 and IPv6 gateway, IPv6 global address. If you do not have these details, contact your local network administrator.
To set up Ethernet communications using the display:
- Navigate to .
- Enter the setup passcode (default is “0”), then press OK.
- Navigate to .
- Move the cursor to point to the parameter you want to modify, then press Edit.
- Modify the parameter as required, then press OK.
- Move the cursor to point to the next parameter you want to modify, press Edit, make your changes, then press OK.
- Press the up arrow to exit.
- Press Yes to save your changes.
Parameter
Values
Description
IP Mode
IPv4
IPv6
IPv4 & IPv6
Allows you to select the IP mode.
IPv4 Method
Stored, Default, DHCP, BOOTP
Controls how the meter obtains its IPv4 address:
-
Stored: The meter uses the IPv4 address, subnet mask, and gateway that you manually enter.
-
Default: Uses
85.16as the first two values of the IP address, then convert the last two hexadecimal values of the MAC address to decimal for the last two values.- Example: MAC address =
00:80:67:82:B8:C8Default IP address =85.16.184.200
- Example: MAC address =
-
DHCP: The meter acquires its IP address from your network’s DHCP server.
-
BOOTP: Uses Bootstrap Protocol.
IPv4 Address
Contact your local network administrator for parameter values.
The IPv4 address of your meter.
IPv4 Subnet
Contact your local network administrator for parameter values.
The IPv4 subnet mask of your network.
IPv4 Gateway
Contact your local network administrator for parameter values.
The IPv4 gateway address of your network.
IPv6 Method
Stored, Default
Controls how the meter obtains its IPv6 address:
-
Stored: The meter displays the previously configured IPv6 global address and IPv6 gateway address from the web pages. The link local address depends on the MAC ID of the meter.
-
Default: The router assigns the IPv6 global address and IPv6 gateway address. The link local address depends on the MAC ID of meter.
IPv6 Link Local Addr
Read-only
Used for communication between nodes on the same link.
Example:
FE80::280:67FF:FE92:8B7C(FE80:0000:0000:0000:0280:67FF:FE92:B703)IPv6 Global Address
Read-only
Assigned for communication across the Internet or large-scale networks.
Example:
2001:db8::8a2e:370:7334(2001:0db8:0000:0000:0000:8a2e:0370:7334)IPv6 Gateway
Read-only
The IPv6 gateway address of your network.
Example:
2001:db8::8a2e:370:7334(2001:0db8:0000:0000:0000:8a2e:0370:7334)HTTP Server / HTTPS Server
Enabled, Disabled
Controls whether your device’s webserver and webpages are active or not.
FTP
Enabled, Disabled
Allows you to enable or disable FTP.
(Auto-disables if idle for 20 minutes)
DPWS
Enabled, Disabled
Allows you to enable or disable DPWS.
EtherNet/IP
Enabled, Disabled
Allows you to enable or disable EtherNet/IP.
DNP3
Enabled, Disabled
Allows you to enable or disable DNP3.
MAC
00:80:67:8A:F6:64
Displays the meter’s factory-programmed MAC address. This information is read-only and cannot be changed.
This can be used as a DNS entry that maps the MAC address to the IP address assigned by the DHCP server.
Device Name
(see description)
This is the meter’s device name and is factory set to PM55-#xxx (where xxx is the serial number of the meter). This can be used as a DNS entry that maps the device name to the IP address assigned by the DHCP server.
NOTE:An exclamation mark beside the IP address can indicate:
-
That the IP address is being programmed. Wait a few seconds for the IP address to appear to confirm that it is programmed.
-
That there is a problem with the network. Check with your system administrator for network issues.
-