HRB1684301-18

Digital output applications

Digital outputs are typically used in switching applications, for example, to provide on/off control signals for switching capacitor banks, generators, and other external devices and equipment.

The digital outputs can handle voltages less than 40 V DC.

The digital output can also be used in demand synchronization applications, where the meter provides pulse signals to the input of another meter to control its demand period. The digital output can also be used in energy pulsing applications, where a receiving device determines energy usage by counting the kWh pulses coming from the meter’s digital output.

You can connect one of your meter’s digital outputs to a relay that switches on a generator and the other digital output to send a demand sync pulse to other meters.

The digital outputs on the meter are internally designed using solid-state devices with an open-collector configuration. These outputs must be connected to the specified power supply with a current limiter to function. Refer to the digital output application example below for more information.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.