Default webpages
In addition, you can use the webpages to configure a variety of settings.
Home
This is the default tab when you access the meter webpages. This tab allows you to view the Device Identification parameters as shown in the following table:
|
Parameter |
Description |
|---|---|
|
OEM Name |
Name of the Original Equipment Manufacturer (OEM) Schneider Electric |
|
OEM URL |
URL link of the OEM www.se.com |
|
Firmware Version |
Existing firmware version including OS (Operating System), RS (Reset System), language version and communication card version |
|
FPGA Version |
Existing FPGA version |
|
Product Range |
Name of the device type |
|
Product Model |
Device model number |
|
Serial Number |
Device serial number |
|
Manufacturing Date & Time |
Date and time when the device was manufactured |
Monitoring
This tab allows you to navigate to the following menus to view the webpage content:
|
Webpage menu |
Description |
|---|---|
|
Basic Readings |
|
|
Residual Current* |
Displays the instantaneous residual current measurement values. |
|
Power Quality |
THD and unbalance values for current and voltage. |
|
Active Alarms |
List of active (unacknowledged) alarm events with the date and timestamp for each event, the value that triggered the alarm (e.g., pickup) and a description of the event type. NOTE: You can click the Update button to refresh the active alarms list.
|
|
Alarm History |
Historical list of (acknowledged) alarm events with the date and timestamp for each event, the value that triggered the alarm (e.g., pickup) and a description of the event type. NOTE: You can click
the Update button to refresh the alarm history
list.
|
|
Inputs/Outputs* |
Displays the current status of the digital inputs/outputs and analog inputs. |
|
Data Log |
A list of timestamps data recorded in the meter’s data log (energy delivered in kWh, kVARh and kVAh). NOTE: You can click
the Update button to refresh the data log list.
|
|
Waveforms* |
Displays the waveform capture records caused due to sag/swell events. |
| *Available in specific meter models. Refer to Features differentiation matrix for PM5500 / PM5600 / PM5700 series for the availability. | |
Diagnostics
This tab allows you to view the following webpages:
|
Webpage menu |
Webpage submenu |
Description |
|---|---|---|
|
General |
Date/Time |
Displays the meter’s current date, time and the meter’s last boot time. |
|
Meter Status |
Displays the meter diagnostics status. |
|
|
Communication |
Ethernet |
Displays the Ethernet global statistics. NOTE: You can click the Reset button to reset the Ethernet global statistics.
|
|
IP Network Services |
Displays the Modbus TCP port and SMTP client statistics. NOTE: You
can click the Reset button to reset the Modbus
TCP port and SMTP client statistics.
|
|
|
Read Device Registers |
Allows you to read a specified block of Modbus registers from the meter or from a slave device when the meter is acting as a gateway. |
Maintenance
This tab allows you to view the following webpages:
|
Webpage menu |
Webpage submenu |
Description |
|---|---|---|
|
Maintenance Log |
Maintenance Log |
Displays the maintenance log parameters with record of meter events, and in particular, changes to the meter setup. Each event is date and timestamped. The Event Type field provides a brief description of what changed and the Event Cause specifies what triggered the event.
NOTE: Click the Update button to refresh the maintenance log list. You
can also click the Next 10 Records or Previous 10 Records to check the maintenance log records.
|
|
Upgrade |
Firmware |
Allows you to upgrade firmware for your meter (Refer to Upgrading the meter using the webpages). |
|
Upgrade Status |
Displays the last firmware upgrade status of the meter. |
Settings
This tab allows you to view the following webpages:
-
PM55x3RD Remote Display is available only in PM5563 meter model.
-
IPv6 support is available only in PM5560 / PM5563 / PM5580 meter models with firmware version 4.5.0 or later.
|
Webpage menu |
Webpage submenu |
Description |
|---|---|---|
|
Security |
Product Certificate |
Displays the product certificate details. Allows you to create self-signed certificate of the product. NOTE: You need to re-login
to the webpages to view the changes applied (create certificate changes).
|
|
Communication |
Serial Port Configuration |
Allows you to configure serial port and advanced serial port settings. |
|
Ethernet Settings |
Allows you to configure Ethernet settings for IPv4 and IPv6. |
|
|
Advanced Ethernet Settings |
Allows you to configure the advanced Ethernet, FTPS and HTTPS settings. |
|
|
Date Time Settings |
Allows you to configure network time synchronization and time settings manually. |
|
|
IP Filtering |
Allows you to set the level of access for each configured IP address, as well as for anonymous IP addresses. NOTE: By default, the Enable Filtering option is disabled.
|
|
|
DPWS Settings |
Allows you to enable or disable DPWS. |
|
|
SNMP Settings |
Allows you to configure the SNMP and SNMP trap parameters. |
|
|
DNP3 Settings |
Allows you to enable or disable DNP3. |
|
|
EtherNet/IP Settings |
Allows you to enable or disable EtherNet/IP. |
|
|
BACnet/IP Settings |
Allows you to configure BACnet/IP settings for IPv4. |
|
|
Email On Alarm Settings |
Allows you to configure the Email on alarm settings. |
|
|
Device Log Export |
Allows you to configure the device log export schedule and HTTP parameters. NOTE: The device log export feature depends on the internet protocol mode
you configure: IPv4, IPv6, or both.
|
|
|
PM55x3RD Remote Display |
Allows you to configure PM5563 meter with PM5RD device hardware version. |
|
|
User Management |
User Accounts |
Allows you to add user accounts, delete user accounts, reset user account password, assign user role, and terminate user account sessions. |
|
Warning Banner |
Allows you to configure the warning message (maximum up to 450 characters) appearing on your login screen. NOTE: The warning banner configured
for the language can only be seen for that respective language on
the login screen of the webpage. Other languages will have the default
warning banner "This application is protected by copyright
law and international treaties".
|