HRB1684301-18

Logic alarm setup parameters

Configure the logic alarm setup parameters as required.
Setting Option or range Description
Enable Yes (checked) or No (cleared) This enables or disables the alarm.
Label Logic Alarm 1 to Logic Alarm 10 (default labels) ION Setup lets you modify the default label so it more clearly identifies your logic alarm. You can only use letters, numbers and underscores. Spaces are not allowed.
Type AND Output of AND operation is True only if all inputs are True.
NAND Output of NAND operation is True if one or more inputs are False.
OR Output of OR operation is True if one or more inputs are True.
NOR Output of NOR operation is True only if all inputs are False.
XOR Output of XOR operation is True if only one input is True, and all other inputs are False.
Priority High, Medium, Low, None This sets the alarm priority and notification options.
Select Dig Output (Outputs)

None,

Digital Output D1,

Digital Output D2,

Digital Output D1 & D2

Select the digital output(s) you want to control when the alarm is triggered.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?