HRB1684301-18

Configuring digital inputs using ION Setup

You can use ION Setup to configure the digital inputs.
  1. Start ION Setup.
  2. Connect to your meter.
  3. Configure the control mode you want to use for the digital input.
    Option Description
    Normal
    Input Metering
    1. Navigate to I/O configuration > Input Metering.

    2. Select the input metering channel you want to configure and click Edit.

    3. Configure the input metering channel parameters as required.

    4. Select the digital input you want to associate with the input metering channel and click the arrows to add it to the assigned inputs.

    Multi-Tariff
    1. Navigate to Multi-Tariff.

    2. Proceed through the Multi-Tariff configuration wizard, setting the control mode to Input and selecting the digital input(s) you want to associate.

    Demand Sync
    1. Navigate to Demand Setup.

    2. Select the demand type that you want to associate with the digital input and click Edit.

    3. Configure the demand mode parameters as required, setting the mode to one of the input options.

    4. Click the Digital Input Association button to associate a digital input.

  4. Navigate to I/O configuration > I/O Setup.
  5. Select a digital input to configure and click Edit.

    The setup screen for that digital input is displayed.

  6. Configure the setup parameters as required.
  7. Click Send to save your changes.

    Digital input setup parameters

    Parameter

    Values

    Description

    Label Use this field to change the default label and assign a descriptive name to this digital input.
    Control Mode

    Normal

    Demand Sync

    Input Metering

    Multi-Tariff

    This field displays how the digital input functions.
    • Normal: the digital input is either associated with a digital input alarm, or it is not associated with another meter function. The meter counts and records the number of incoming pulses normally.

    • Demand Sync: the digital input is associated with one of the input sync demand functions. The meter uses the incoming pulse to synchronize its demand period with the external source.

    • Input Metering: the digital input is associated with one of the input metering channels. The meter counts and records the number of incoming pulses and related consumption data associated with the pulses.

    • Multi-Tariff: the digital input is associated with the multi-tariff function.

    NOTE: The control mode is set in the ION Setup where you configure the feature.
    Debounce 0 to 1000 Debounce is the time delay that compensates for mechanical contact bounce. Use this field to set how long (in milliseconds) the external signal must remain in a certain state to be considered a valid state change. Allowable values are increments of 10 (i.e., 10, 20, 30, etc., up to 1000 ms).
    Associations This field displays additional information if the digital input is already associated with another meter function.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.