HRB1684301-18

Setting up the average voltage (Vavg) on the summary page using the display

Not applicable in PM5561 / PM5661 / PM5761 meter models.

NOTE: For PM5562 / PM5562MC meter models, the average voltage (Vavg) is applicable for firmware version 4.3.5 or later.

You can select the type of average voltage you want the meter to display on the summary page.

  1. Navigate to Maint > Setup.
  2. Enter the setup passcode (default is “0”), then press OK.
  3. Navigate to HMI > Vavg.
  4. Move the cursor to point to Vavg you want to modify, then press Edit.
  5. Select the parameter (Auto / Voltage L-L / Voltage L-N) as required, then press OK.
  6. Press the up arrow to exit. Press Yes to save your changes.

    Average voltage (Vavg) settings available using the display

    Parameter

    Values

    Description

    Auto

    Factory default setting

    Vavg on Summary page will show average line-to-line or line-to-neutral voltage based on the wiring configuration.

    Voltage L-L

    Max 690 V L-L

    If the selected wiring configuration does not have line-to-line voltage to be measured, the Vavg parameter on the Summary page will show a sequence of asterisks (*****).

    Voltage L-N

    Max 400 V L-N

    If the selected wiring configuration does not have line-to-neutral voltage to be measured, the Vavg parameter on the Summary page will show a sequence of asterisks (*****).

    NOTE: Change in setting will only affect the average voltage value displayed on the Summary page of the meter. The average voltage value displayed on the Frequency (Hz or F) page and encoded into the QR code is always based on Auto mode.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?