HRB1684301-18

Features differentiation matrix for PM5500 / PM5600 / PM5700 series

NOTE: Features which are not listed is common across all meter models.

Feature

PM5560

PM5561

PM5562
PM5562MC

PM5563
PM5563RD

PM5650

PM5580

100 – 480 V AC;
125 – 250 V DC
control power

ü ü ü ü ü

20 – 60 V DC
control power

ü

Digital inputs

4
(S1 to S4)

4
(S1 to S4)

4
(S1 to S4)

4
(S1 to S4)

4
(S1 to S4)

4
(S1 to S4)

RCM inputs

Analog inputs
4 – 20 mA

Digital outputs

2
(D1 & D2)

2
(D1 & D2)

2
(D1 & D2)

2
(D1 & D2)

2
(D1 & D2)

2
(D1 & D2)

DNP3 over Ethernet

ü

ü

ü

ü

ü

Sag/Swell detection

ü

Waveform capture

ü

Digital alarm

4

4

4

4

4

4

Standard alarm

29

29

29

29

29

29

Disturbance alarm

2

MID/MIR

ü

IPv6

ü

ü

ü

Feature

PM5570

PM5660

PM5661

PM5760

PM5761

100 – 480 V AC;
125 – 250 V DC
control power

ü

ü

ü

ü

ü

20 – 60 V DC
control power

Digital inputs

2
(S1 & S2)

2
(S1 & S2)

2
(S1 & S2)

2
(S1 & S2)

2
(S1 & S2)

RCM inputs

2
(I5 & I6)

2
(I5 & I6)

2
(I5 & I6)

2
(I5 & I6)

Analog inputs
4 – 20 mA

2
(A1 & A2)

Digital outputs

2
(D1 & D2)

2
(D1 & D2)

2
(D1 & D2)

2
(D1 & D2)

2
(D1 & D2)

DNP3 over Ethernet

ü

ü

ü

ü

ü

Sag/Swell detection

ü

ü

Waveform capture

ü

ü

Digital alarm

2

2

2

2

2

Standard alarm

29

33

33

33

33

Disturbance alarm

2

2

MID/MIR

ü

ü

IPv6

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.