HRB1684301-18

Reading device registers using the webpages

You can use the webpages to read a specified block of Modbus registers from the meter or from a slave device when the meter is acting as a gateway.
  1. Navigate to Diagnostics > Communication > Read Device Registers.
  2. Type the address of the device you want to read in the Device ID field.
  3. Enter values in the Starting Register and Number of Registers fields.
  4. Select the data format of the registers from the Data Type field that you want to read in: Holding Registers, Input Registers, Output Coils, Input Coils.
  5. Select the number format from the Display Option field that you want to display the value of the registers in: Decimal, Hexadecimal, Binary, ASCII or Float.
  6. Click Read.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?