DOCA0189EN–05

Large Spreaders

Overview

The large spreaders are used on LC1G400–800 contactors to connect larger bars. They are delivered with phase separators.

The large spreaders are screwed on the contactor using the screws delivered with the contactor.

The screws delivered with the large spreaders are used to screw bars or lugs on the large spreaders.

The table below provides the list of large spreaders used with contactors :

Contactor

Number of poles

Spreaders

LC1G400–500

3P

LA9G3613

4P

LA9G4613

LC1G630–800

3P

LA9G3614

4P

LA9G4614

Dimension

 Contactor

 Number of poles

X

Y

W

H0

H1

D

LC1G400–500

3P

70 mm
(2.75 in.)

55 mm
(2.16 in.)

190 mm
(7.48 in.)

71 mm
(2.79 in.)

91 mm
(3.58 in.)

84 mm
(3.30 in.)

4P

70 mm
(2.75 in.)

55 mm
(2.16 in.)

260 mm
(10.23 in.)

71 mm
(2.79 in.)

91 mm
(3.58 in.)

84 mm
(3.30 in.)

LC1G630-800

3P

95 mm
(3.74 in.)

80 mm
(3.15 in.)

270 mm
(10.62 in.)

75 mm
(2.95 in.)

90 mm
(3.54 in.)

107 mm
(4.21 in.)

4P

95 mm
(3.74 in.)

80 mm
(3.15 in.)

365 mm
(14.37 in.)

89.7 mm
(3.53 in.)

100 mm
(3.93 in.)

107 mm
(4.21 in.)

For installation instructions of power connection accessories, see Installation of the Power Connection Accessories.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.