HRB1684301-18

Protected setup parameters and functions

Your meter has features and settings that cannot be changed while the meter is revenue-locked.

In order to prevent modifications to revenue-related settings and data on your meter, some of the features and parameters on your meter cannot be edited once the meter is revenue-locked.

Protected setup parameters

Settings Protected status Description
Power system settings * Yes You cannot change any power system settings while the meter is locked (for example, power system type, VT and CT connections, VT and CT primary and secondary values, system frequency and phase rotation)
Meter label Yes You cannot change the meter label while the meter is locked
Meter date Yes You cannot change the meter’s date while the meter is locked
Energy pulsing

PM5561 / PM5661 / PM5761: See description

PM5562 /PM5562MC: Not locked

The alarm / energy pulsing LED on the PM5561 / PM5661 / PM5761 is permanently set for energy pulsing and cannot be disabled or used for alarms. All other setup parameters for the energy pulsing LED are also permanently set and cannot be modified. The settings are fixed at:

  • Mode (Control) = Energy (energy pulsing)

  • Pulses per k_h (Pulse Rate) = 10,000 (pulses per kWh)

    NOTE: The pulses per kWh reflect uncompensated values only. This means that the PT and CT values are ignored and the pulses represent the raw energy calculated from the metering inputs.
  • Channel (Parameter) = Active Energy Del+Rec

Multi-tariff and input metering settings Yes

You cannot change multi-tariff mode or settings while the meter is locked.

PM5561 / PM5661 / PM5761: You can only configure a subset of input metering settings when the meter is locked (channel label and demand code cannot be configured).

PM5562 /PM5562MC: You cannot configure input metering settings when the meter is locked.

Energy reset passcode Yes You cannot change the energy reset passcode while the meter is locked
Data Log 1

PM5561 / PM5661 / PM5761: Not locked

PM5562 /PM5562MC: Yes

You cannot configure Data Log 1 on thePM5562 /PM5562MC when the meter is locked.

Protected functions

Meter Functions Description
PM5561 / PM5661 / PM5761

Resets

After the meter is locked, the following resets are disabled:

  • Global resets: Meter Initialization (all) and Energies

  • Single resets: Energy and Multi-Tariff

Control power (auxiliary power) interruption event

After the meter is locked, the control power (auxiliary power) interruption event is acknowledged only after entering the 4-digit MID/MIR / Revenue Lock password.

PM5562 / PM5562MC

Resets

After the meter is locked, the following resets are disabled:

  • Global resets: Meter Initialization (all), Energies and Input metering

  • Single resets: All energy, multi-tariff and input metering resets

For a complete list of protected functions and settings, see your meter’s Modbus register list, available from www.se.com.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?