HRB1684301-12

Default DNP3 configuration

Analog input objects

16-bit analog input without flag (Object 30, Variation 4)

Point

Measurement

0

Vln a

1

Vln b

2

Vln c

3

Vln avg

4

Vll ab

5

Vll bc

6

Vll ca

7

Vll avg

8

I a

9

I b

10

I c

11

I avg

12

kW a

13

kW b

14

kW c

15

kW tot

16

kVAR a

17

kVAR b

18

kVAR c

19

kVAR tot

20

kVA a

21

kVA b

22

kVA c

23

kVA tot

24

PFsign a

25

PFsign b

26

PFsign c

27

PFsign tot

28

V unbal (Voltage unbalance L-L worst)

29

I unbal (Current unbalance worst)

30

I4

31

Freq

32

kW sd del-rec2

33

kVAR sd del-rec3

34

kVA sd del+rec3

35*

I5

36*

I6

37*

A1 Raw value

38*

A1 Scaled value

39*

A2 Raw value

40*

A2 Scaled value

*Available in specific meter models. Refer to Features differentiation matrix for PM5500 / PM5600 / PM5700 series for the availability.

Binary counter objects

16-bit binary counter without flag (Object 20, Variation 6)

Point

Measurement

0

kWh del (Import)

1

kWh rec (Export)

2

kWh del+rec (Total)

3

kWh del-rec (Net)

4

kVARh del (Import)

5

kVARh rec (Export)

6

kVARh del+rec (Total)

7

kVARh del-rec (Net)

8

kVAh del+rec (Total)

Binary input objects

16-bit binary input without flag (Object 1)

Point

Measurement

0

Digital input 1

1

Digital input 2

2

Digital input 3*

3

Digital input 4*

4

Digital output 1

5

Digital output 2

*Available in specific meter models. Refer to Features differentiation matrix for PM5500 / PM5600 / PM5700 series for the availability.

QR code for this page

Was this helpful?