Digital alarm setup parameters
ION Setup controls are shown in parentheses.
| Setting | Option or range | Description |
|---|---|---|
| Enable | Yes (checked) or No (cleared) | This enables or disables the alarm. |
| Priority | High, Medium, Low, None | This sets the alarm priority and notification options. |
| Pickup Setpoint (Setpoint Pickup) | On, Off | Use this setting to control when to trip the alarm, based on the state of the digital input (On or Off). |
| Pickup Time Delay (Delay) | 0 to 999999 | This specifies the number of seconds the digital input must be in the alarm pickup state before the alarm is tripped. |
| Dropout Time Delay (Setpoint Dropout Delay) | 0 to 999999 | This specifies the number of seconds the digital input must be out of the alarm pickup state before the alarm turns off. |
| Select Dig Output (Outputs) |
None Digital Output D1 Digital Output D2 Digital Output D1 & D2 |
Select the digital output(s) you want to control when the alarm is triggered. |