Demand measurements for input metering
Input metering unit and demand codes
| Unit Code | Demand Code | Description |
|---|---|---|
| None | None |
Default setting for the input metering channels |
| Wh | kW |
Watt-hour, kiloWatt-hour and MegaWatt-hour measurements are converted to calculate demand in kW . |
| kWh | ||
| MWh | ||
| VARh | kVAR |
VAR-hour, kiloVAR-hour and MegaVAR-hour measurements are converted to calculate demand in kVAR. |
| kVARh | ||
| MVARh | ||
| VAh | kVA |
VA-hour, kiloVA-hour and MegaVA-hour measurements are converted to calculate demand in kVA. |
| kVAh | ||
| MVAh | ||
| gal | GPH, GPM |
Select GPH to set rate to gallons per hour or GPM to set it to gallons per minute. |
| BTU | BTU/h |
BTU (British thermal unit) energy measurements are set to calculate BTUs per hour consumption rate. |
| L | l/hr, l/min |
Select liters per hour or per minute consumption rate. |
| m3 | m3/hr, m3/s, m3/m |
Select cubic meters per hour, per second, or per minute consumption rate. |
| MCF | cfm | Thousand cubic foot volume measurments are converted to calculate cubic feet per minute consumption rate. |
| lbs | lb/hr |
Kilopounds (klbs) measurements are converted to calculate pounds per hour consumption rate. |
| klbs | ||
| kg | kg/hr |
Kilogram measurements are set to calculate kilogram per hour consumption rate. |
| Therm | Thm/h |
British therm (equivalent to 100,000 BTU) heat measurements are set to calculate therm per hour consumption rate. |