HRB1684301-12

Device specifications

The specifications contained in this section are subject to change without notice.

For installation and wiring information, refer to the meter installation sheet.

Mechanical characteristics

Applicable for all meter models except PM5563

IP degree of protection (IEC 60529)

Display: IP54 (Upgrade to IP65 with optional accessory kit METSEIP65OP96X96FF)

Meter body: IP30 (except connectors)

Connectors: IP20 with terminal covers installed, IP10 without terminal covers

Enclosure rating

Display: UL Type 12

For UL Type 12 applications, install meter and remote display on a flat surface of a Type 12 enclosure

Mounting position

Vertical

Display type

Monochrome graphics LCD, 128 x 128 resolution

Display backlight

White LED

Viewable area

67 x 62.5 mm (2.64 x 2.46 in)

Applicable only for PM5563 meter model

IP degree of protection (IEC 60529)

Meter body: IP30 (except connectors)

Connectors: IP20 with terminal covers installed, IP10 without terminal covers

Mounting position

35 mm DIN rail

Electrical characteristics

Measurement accuracy

  • Measurement type: True RMS up to the 63rd harmonic on three-phase (3P, 3P + N); 128 samples per cycle, zero blind

  • IEC 61557-12: PMD/[SD|SS]/K70/0.2

Measurement type

Class of accuracy as per IEC 61557-12

Error

Active energy

Class 0.2S (Class 0.2S as per IEC 62053-22 at 5 A Inominal (for 1 A Inominal when I > 0.15 A))

±0.2%

Reactive energy

Class 2 (Class 2 as per IEC 62053-23 at 5 A Inominal (for 1 A Inominal when I > 0.15 A))

±2%

Apparent energy

Class 0.5

±0.5%

Active power

Class 0.2

±0.2%

Reactive power

Class 1

±1%

Apparent power

Class 0.5

±0.5%

Current

Class 0.2

±0.15%

Voltage (L-N)

Class 0.1

±0.1%

Frequency

Class 0.05

±0.05%

Power factor

Class 1

±0.005 Count

Power quality accuracy

Measurement type

Class of accuracy as per IEC 61557-12

Error

Voltage unbalance

Class 2

±2%

Voltage harmonics

Class 2

±2%

Voltage THD

Class 2

±2%

Current harmonics

Class 2

±2%

Current THD

Class 2

±2%

Voltage inputs

Maximum VT/PT primary

1.0 MV AC

Specified accuracy range

20 – 400 V L-N / 20 – 690 V L-L (Wye) or 20 – 600 V L-L (Delta)

UL Listed up to 347 V L-N / 600 V L-L

Measurement category

CAT III (6 kV rated impulse voltage)

Overload

480 V L-N / 828 V L-L

Impedance

5 MΩ

Specified accuracy frequency

50 or 60 Hz ±10% (45 – 70 Hz)

Burden

< 0.2 VA at 240 V AC L-N

Current inputs

Maximum CT primary

32767 A

CT secondary

Nominal: 5 A (Class 0.2S) or 1 A (Class 0.5S)

Measured current with over range and crest factor

50 mA – 10 A

Starting current

5 mA

Withstand

20 A continuous

50 A at 10 sec/hr

500 A at 1 sec/hr

Impedance

0.3 mΩ

Frequency

50 or 60 Hz ±10% (45 – 70 Hz)

Burden

< 0.024 VA at 10 A

RCM inputs (Applicable for PM5660 / PM5661 / PM5760 / PM5761 meter models)

Type

A (as per IEC 62020 Clause 9.19.2)

Frequency

45 – 65 Hz

Measurement range (meter)

5 μA to 1200 μA (nominal), 1500 μA max (continuous)

Burden

150 Ω

Default toroid turns

1000

AC control power (Applicable for PM5560 / PM5561 / PM5562 / PM5562MC / PM5563 / PM5650 meter models)

Operating range

100 – 480 V AC ± 10%

Installation category

CAT III 600V class per IEC 61010-1 edition 3

Burden

5.0 W / 16.0 VA / 15.2 VAR max at 480 V AC

Frequency

50 or 60 Hz ±10%

Ride-through time

35 ms typical at 120 V L-N and maximum burden

129 ms typical at 230 V L-N and maximum burden

AC control power (Applicable for PM5570 / PM5660 / PM5661 / PM5760 / PM5761 meter models)

Operating range

100 – 480 V AC ± 10%

Installation category

CAT III 600V class per IEC 61010-1 edition 3

Burden

Maximum 13.1 VA / 4 W, Typical 10.6 VA at 230 V L-N

Frequency

50 or 60 Hz ±10%

Ride-through time

35 ms typical at 120 V L-N and maximum burden

129 ms typical at 230 V L-N and maximum burden

DC control power

Operating range

125 – 250 V DC ±20%

Burden

Maximum 5 W, Typical 3.1 W at 125 V DC (Applicable for PM5560 / PM5561 / PM5562 / PM5562MC / PM5563 / PM5650 meter models)

Maximum 4 W, Typical 3.6 W at 125 V DC (Applicable for PM5570 / PM5660 / PM5661 / PM5760 / PM5761 meter models)

Ride-through time

50 ms typical at 125 V DC and maximum burden

Low-voltage DC control power (Applicable only for PM5580 meter model)

Operating range

20 – 60 V DC ±10%

Burden

4.1 W maximum

Ride-through time

15 ms typical at 18 – 60 V DC and maximum burden

Digital outputs

Number

2

Type

Form A solid-state digital outputs

Maximum load voltage

40 V AC / 60 V DC (Applicable for PM5500 series and PM5650 meter model)

30 V AC / 40 V DC (Applicable for PM5660 / PM5661 / PM5760 / PM5761 meter models)

Maximum load current

125 mA

ON resistance

8 Ω

Pulse frequency

25 Hz maximum

Pulse weight

1 to 9999999 pulses per k_h

Pulse width

50% duty cycle (20 ms minimum ON time)

Leakage current

1 µA

Isolation

2.5 kV RMS for 60 seconds

Digital inputs (Applicable for PM5650 meter model and PM5500 series except PM5570)

Number

4

Type

Externally excited

Voltage OFF

0 – 6 V AC / 0 – 6 V DC

Voltage ON

15 – 30 V AC / 15 – 60 V DC

Input resistance

100 kΩ

Frequency

25 Hz maximum

Isolation

2.5 kV RMS for 60 seconds

Pulse width

50% duty cycle (20 ms minimum ON time)

Response time

10 ms

Input burden

2 mA at 24 V AC/DC

2.5 mA at 60 V AC/DC

Digital inputs (Applicable for PM5570 / PM5660 / PM5661 / PM5760 / PM5761 meter models)

Number

2

Type

Externally excited

Voltage OFF

0 – 6 V AC / 0 – 6 V DC

Voltage ON

18 – 30 V AC / 12 – 40 V DC

Input resistance

100 kΩ

Frequency

25 Hz maximum

Isolation

2.5 kV RMS for 60 seconds

Pulse width

50% duty cycle (20 ms minimum ON time)

Response time

10 ms

Input burden

2 mA at 24 V AC/DC

2.5 mA at 60 V AC/DC

Analog inputs (Applicable only for PM5570 meter model)

Number

2

Type

DC current

Range

4 – 20 mA

Accuracy

± 1% of full scale (0.2 mA)

Impedance

< 20 Ω

Operating voltage

24 V DC maximum

Environmental characteristics

Operating temperature

Meter: -25 to 70 °C (-13 to 158 °F)

Display: -20 to 70 °C (-4 to 158 °F)

Display functions to -25 ºC (-13 °F) with reduced performance

Storage temperature

-40 to 85 °C (-40 to 185 °F)

Humidity rating

Operating: 5% to 95% RH non-condensing

Storage: 5% to 80% RH non-condensing

Maximum dewpoint 37 °C (99 °F)

Pollution degree

2

Altitude

≤ 3000 m (9843 ft) CAT III

Location / mounting

For indoor use only

Must be permanently connected and fixed

Product life

> 15 years

LEDs

LED indicators

Heartbeat / communications activity

Green LED (front panel on display or remote display, top on DIN model)

Alarm / energy pulsing LED

Amber LED (front panel on display or remote display, top on DIN model)

Revenue lock status

Green LED (top on PM5562 / PM5562MC)

Active alarm / energy pulsing LED

Type

Amber LED, optical

Maximum pulse frequency

50 Hz

Pulse width

50% duty cycle (200 µs minimum ON time)

Pulse weight

1 to 9999999 pulses per k_h

Wavelength

590 to 635 nm

EMC (electromagnetic compatibility)

Harmonic current emissions

IEC 61000-3-2

Flicker (voltage fluctuation) limits

IEC 61000-3-3

Immunity to electrostatic discharge

IEC 61000-4-2

Immunity to radiated fields

IEC 61000-4-3

Immunity to fast transients

IEC 61000-4-4

Immunity to surges

IEC 61000-4-5

Immunity to conducted disturbances, 150kHz to 80MHz

IEC 61000-4-6

Immunity to magnetic fields

IEC 61000-4-8

Immunity to voltage dips and interruptions

IEC 61000-4-11

Immunity to damped oscillatory waves

IEC 61000-4-12

Radiated and conducted emissions

FCC part 15 Class B, EN55022 Class B

Safety

Europe

LVD compliance (EN61010-1:2010)

U.S. and Canada

cULus (UL61010-1:2012, CSA22.2 No.61010-1-12)

Protective class

Protective class II

Double insulated for user accessible parts

MID compliance

Applicable for PM5561 / PM5661 / PM5761 meter models

Applicable MID standards and class index

  • EN 50470-1:2006 Class C

  • EN 50470-3:2006 Class C

Type of measuring equipment

Static watt-hour meter

Intended use

Indoor use only, permanently mounted in residential, commercial or light industrial applications, where levels of vibration and shock are of low significance

Mechanical environment

M1

Electromagnetic (EMC) environment

E2

Applicable measurements

Active energy metering only (kWh or MWh)

Voltage at voltage terminals

  • 3-phase 4-wire Wye grounded: 3 x 57.7 (100) to 3 x 400 (690) V AC

  • 3-phase 3-wire Delta ungrounded: 3 x 100 to 3 x 600 V L-L

Electrical network frequency

50 Hz

RS-485 communications

Number of ports

1

Maximum cable length

1219 m (4000 ft)

Maximum number of devices (unit loads)

Up to 32 devices on the same bus

Parity

Even, Odd, None (1 stop bit for Odd or Even parity; 2 stop bits for None)

Baud rate

9600, 19200, 38400 baud

Protocol

Modbus RTU, Modbus ASCII (7 or 8 bit), Jbus

Isolation

2.5 kV RMS, double insulated

Ethernet communications

Number of ports

2

Maximum cable length

100 m (328 ft), per TIA/EIA 568-5-A

Mode

10Base-T, 100Base-TX, Auto-MDIX

Protocol

Modbus TCP, HTTP / HTTPS**, FTP / FTPS**, DHCP, BOOTP, BACnet/IP, EtherNet/IP, DNP3*

*Available in specific meter models. Refer to Features differentiation matrix for PM5500 / PM5600 / PM5700 series for the availability.
**Available only in latest firmware versions:
  • PM5560 / PM5562 / PM5563 / PM5580 meter models: 4.0.0 and above

  • PM5570 / PM5660 / PM5760 meter models: 6.0.0 and above

  • PM5650 meter model: 4.10.0 and above

  • PM5561 meter model: 12.0.0 and above

  • PM5661 / PM5761 meter models: 14.0.0 and above

Real-time clock

Clock drift

~ 0.4 seconds per day (typical)

Battery backup time

3 years without control power (typical)

QR code for this page

Was this helpful?