Default DNP3 configuration
Analog input objects
| 16-bit analog input without flag (Object 30, Variation 4) | |
|---|---|
|
Point |
Measurement |
|
0 |
Vln a |
|
1 |
Vln b |
|
2 |
Vln c |
|
3 |
Vln avg |
|
4 |
Vll ab |
|
5 |
Vll bc |
|
6 |
Vll ca |
|
7 |
Vll avg |
|
8 |
I a |
|
9 |
I b |
|
10 |
I c |
|
11 |
I avg |
|
12 |
kW a |
|
13 |
kW b |
|
14 |
kW c |
|
15 |
kW tot |
|
16 |
kVAR a |
|
17 |
kVAR b |
|
18 |
kVAR c |
|
19 |
kVAR tot |
|
20 |
kVA a |
|
21 |
kVA b |
|
22 |
kVA c |
|
23 |
kVA tot |
|
24 |
PFsign a |
|
25 |
PFsign b |
|
26 |
PFsign c |
|
27 |
PFsign tot |
|
28 |
V unbal (Voltage unbalance L-L worst) |
|
29 |
I unbal (Current unbalance worst) |
|
30 |
I4 |
|
31 |
Freq |
|
32 |
kW sd del-rec2 |
|
33 |
kVAR sd del-rec3 |
|
34 |
kVA sd del+rec3 |
|
35* |
I5 |
|
36* |
I6 |
|
37* |
A1 Raw value |
|
38* |
A1 Scaled value |
|
39* |
A2 Raw value |
|
40* |
A2 Scaled value |
| *Available in specific meter models. Refer to Features differentiation matrix for PM5500 / PM5600 / PM5700 series for the availability. | |
Binary counter objects
| 16-bit binary counter without flag (Object 20, Variation 6) | |
|---|---|
|
Point |
Measurement |
|
0 |
kWh del (Import) |
|
1 |
kWh rec (Export) |
|
2 |
kWh del+rec (Total) |
|
3 |
kWh del-rec (Net) |
|
4 |
kVARh del (Import) |
|
5 |
kVARh rec (Export) |
|
6 |
kVARh del+rec (Total) |
|
7 |
kVARh del-rec (Net) |
|
8 |
kVAh del+rec (Total) |
Binary input objects
| 16-bit binary input without flag (Object 1) | |
|---|---|
|
Point |
Measurement |
|
0 |
Digital input 1 |
|
1 |
Digital input 2 |
|
2 |
Digital input 3* |
|
3 |
Digital input 4* |
|
4 |
Digital output 1 |
|
5 |
Digital output 2 |
| *Available in specific meter models. Refer to Features differentiation matrix for PM5500 / PM5600 / PM5700 series for the availability. | |