PM5500 / PM5600 / PM5700 meter models and accessories
Meter models
| Model | Commercial reference | Description |
|---|---|---|
| PM5560 | METSEPM5560 | Front panel mount, integrated display, 96 x 96 mm form factor, fits in a 1/4 DIN mounting hole. |
| PM5561 | METSEPM5561 | Same as PM5560, except the meter is calibrated to comply to strict MID/MIR standards. |
| PM5562 |
METSEPM5562 |
Same as PM5560 with the addition of a sealable hardware lock which prevents modification of revenue related settings and functions. |
| PM5562MC |
METSEPM5562MC |
Same as PM5562, except that it is sealed at the factory. |
| PM5563 | METSEPM5563 | Transducer (TRAN) model, no display, mounts on a standard TS35 top hat style DIN rail. |
| PM5563RD | METSEPM5563RD | Same as PM5563, except that it is package with a remote display (PM5RD). |
| PM5650 | METSEPM5650 | Same as PM5560 with the addition of sag/swell detection and waveform capture. |
| PM5580 | METSEPM5580 | Same as PM5560, except for 20 – 60 V DC control power (LVDC). |
| PM5570 | METSEPM5570 | Front panel mount, integrated display, 96 x 96 mm form factor, fits in a 1/4 DIN mounting hole with two digital inputs and two analog inputs. |
| PM5660 | METSEPM5660 | Front panel mount, integrated display, 96 x 96 mm form factor, fits in a 1/4 DIN mounting hole with two digital inputs and two RCM inputs. |
| PM5661 | METSEPM5661 | Same as PM5660, except the meter is calibrated to comply to strict MID/MIR standards. |
| PM5760 | METSEPM5760 | Same as PM5660 with the addition of sag/swell detection and waveform capture. |
| PM5761 | METSEPM5761 | Same as PM5760, except the meter is calibrated to comply to strict MID/MIR standards. |
Meter accessories
| Model | Commercial reference | Description |
|---|---|---|
| PM5RD | METSEPM5RD |
The remote meter display can be used with DIN meters. It has the same buttons, icons and LEDs as the display on an integrated meter, and is powered by the connection to the DIN meter. NOTE: A remote display cannot be used with meters that have an integrated
display.
|
See the PM5500 / PM5600 / PM5700 catalog pages, available from www.se.com, or consult your local Schneider Electric representative for information about mounting adapters available for your meter.