Analog Protection Status
Analog Protection Alarm Status
The table lists the analog protection alarm status for the Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|
|
0x0190 (401) |
R |
BOOL | N |
AI1 alarm |
|
0x0191 (402) |
R |
BOOL | N |
AI2 alarm |
|
0x0192 (403) |
R |
BOOL | N |
AI3 alarm |
|
0x0193 (404) |
R |
BOOL | N |
AI4 alarm |
|
0x0194–0x019F (405–416) |
– |
– |
– |
Reserved |
Analog Protection Pickup Status
The table lists the analog protection pickup status for the Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|
|
0x01A0 (417) |
R |
BOOL | N |
AI1 pickup |
|
0x01A1 (418) |
R |
BOOL | N |
AI2 pickup |
|
0x01A2 (419) |
R |
BOOL | N |
AI3 pickup |
|
0x01A3 (420) |
R |
BOOL | N |
AI4 pickup |
|
0x01A4–0x01AF (421–432) |
– |
– |
– |
Reserved |
Analog Protection Trip Status
The table lists the analog protection trip status for the Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|
|
0x01B0 (433) |
R |
BOOL | N |
AI1 trip |
|
0x01B1 (434) |
R |
BOOL | N |
AI2 trip |
|
0x01B2 (435) |
R |
BOOL | N |
AI3 trip |
|
0x01B3 (436) |
R |
BOOL | N |
AI4 trip |
|
0x01B4–0x01BF (437–448) |
– |
– |
– |
Reserved |