Motor Name Plate Details
The table lists the details of the motor name plate.
|
Modbus TCP/IP Address (Register) |
EtherNet/IP Address |
RW |
X | Unit |
Type |
Range | Default value |
Svd |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x117B (4476) |
85 : 06 : 01 |
RW |
1 |
– |
ASCII |
– |
MMR0000001 |
Y |
Motor tag |
|
0x1180 (4481) |
85 : 06 : 06 |
RW |
1 |
– |
UINT16 |
0: kW 1: HP |
0 |
Y |
Power unit |
|
0x1181 (4482) |
85 : 06 : 07 |
RW |
0.1 |
kW |
UINT16 |
0–65535 |
1 |
Y |
Nominal power (KW) |
|
0x1182 (4483) |
85 : 06 : 08 |
RW |
0.1 |
HP |
UINT16 |
0–65535 |
1 |
Y |
Nominal power (HP) |
|
0x1183 (4484) |
85 : 06 : 09 |
RW |
1 |
– |
UINT16 |
0: °C 1: °F |
0 |
Y |
Temperature unit |
|
0x1184–0x118B (4485–4491) |
85 : 06 : 0A |
– |
– |
– |
– |
– |
– |
– |
Reserved |