DOCA0258EN-00

Port Configuration

The table lists the port configuration for the Modbus TCP/IP and EtherNet/IP communication.

Modbus TCP/IP Address (Register)

EtherNet/IP Address

RW

X Unit

Type

Range Default value

Svd

Description

0x130B (4876)

88 : 01 : 01

RW

1

N/A

UINT16

0: Modbus TCP/IP

1: EtherNet/IP

1

Y

Protocol selection

0x130C (4877)

88 : 01 : 02

RW

1

N/A

UINT16

0: RSTP

1: DLR

1: MRP

0

Y

Reserved

0x130D (4878)

88 : 01 : 03

RW

1

N/A

UINT16

0: Tera Profile

1: Tera Basic Overload

2: Tera Extended Overload

3: Tera Basic Motor Starter

4: Tera Extended Contactor

5: Tera Extended Motor Starter 1

6: Tera Extended Motor Starter 2

7: Tera LTMT Control and Monitoring

8: Tera PKW

9: Tera PKW and Extended Motor Starter

10: Tera PKW and LTMT Management

11: Tera E_TeSys Tera Fast Access

12: Tera EIOS_TeSys Tera

0

Y

EIP Device Profile Selection*

0x130E (4879)

88 : 01 : 04

RW

1

N/A

UINT16

0–255
(step 1)

169

Y

IP address Byte 3

0x130F (4880)

88 : 01 : 05

RW

1

N/A

UINT16

0–255
(step 1)

254

Y

IP address Byte 2

0x1310 (4881)

88 : 01 : 06

RW

1

N/A

UINT16

0–255
(step 1)

2nd Last Byte of MAC

Y

IP address Byte 1

0x1311 (4882)

88 : 01 : 07

RW

1

N/A

UINT16

0–255
(step 1)

Last Byte Of MAC

Y

IP address Byte 0

0x112I (4883)

88 : 01 : 08

RW

1

N/A

UINT16

0–255
(step 1)

255

Y

Subnet Mask Byte 3

0x1313 (4884)

88 : 01 : 09

RW

1

N/A

UINT16

0–255
(step 1)

255

Y

Subnet Mask Byte 2

0x1314 (4885)

88 : 01 : 0A

RW

1

N/A

UINT16

0–255
(step 1)

0

Y

Subnet Mask Byte 1

0x1315 (4886)

88 : 01 : 0B

RW

1

N/A

UINT16

0–255
(step 1)

0

Y

Subnet Mask Byte 0

0x1316 (4887)

88 : 01 : 0C

RW

1

N/A

UINT16

0–255
(step 1)

0

Y

Default gateway Byte 3

0x1317 (4888)

88 : 01 : 0D

RW

1

N/A

UINT16

0–255
(step 1)

0

Y

Default gateway Byte 2

0x1318 (4889)

88 : 01 : 0E

RW

1

N/A

UINT16

0–255
(step 1)

0

Y

Default gateway Byte 1

0x1319 (4890)

88 : 01 : 0F

RW

1

N/A

UINT16

0–255
(step 1)

0

Y

Default gateway Byte 0

0x131A (4891)

88 : 01 : 10

RW

1

N/A

UINT16

0–255
(step 1)

0

Y

NTP/SNTP primary server Byte 3

0x131B (4892)

88 : 01 : 11

RW

1

N/A

UINT16

0–255
(step 1)

0

Y

NTP/SNTP primary server Byte 2

0x131C (4893)

88 : 01 : 12

RW

1

N/A

UINT16

0–255
(step 1)

0

Y

NTP/SNTP primary server Byte 1

0x131D (4894)

88 : 01 : 13

RW

1

N/A

UINT16

0–255
(step 1)

0

Y

NTP/SNTP primary server Byte 0

0x131E (4895)

88 : 01 : 14

RW

1

N/A

UINT16

0–2
(step 1)

0

Y

SNTP selection

0x131F (4896)

88 : 01 : 15

RW

1

N/A

UINT16

1–28
(step 1)

19

N

SNTP Time Zone

0x1320 (4897)

88 : 01 : 16

RW

1

N/A

UINT16

0–2
(step 1)

0

Y

IP Configuration

0x1321 (4898)

88 : 01 : 17

RW

1

N/A

UINT16

0–1
(step 1)

0

N

Modbus TCP/IP Endian Selection

0x1322 (4899)

88 : 01 : 18

RW

1

N/A

UINT16

-

255

N

Modbus TCP/IP Unit ID

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?