User Defined Bitwise Status Words
Description
Two configurable status word data addresses (address: 0x16F3 and 0x16F4) are available. All the bitwise parameters (mapped in registers 1 to 704) can be configured in status words. For more information on the registers, refer to chapter Status Data.
To configure the bit information of status words, use following registers:
|
Modbus TCP/IP Address (Register) |
EtherNet/IP Address |
RW |
Description |
|---|---|---|---|
|
0x2616–0x2625 (9751–9766) |
87 : 0A : 01 – 87 : 0A : 10 |
RW |
Bitwise status word 1 configuration |
|
0x2626–0x2635 (9767–9782) |
87 : 0A : 11 – 87 : 0A : 20 |
RW |
Bitwise status word 2 configuration |
Status Word 1 Configuration
|
Modbus TCP/IP Address (Register) |
EtherNet/IP Address |
RW |
X |
Unit |
Type |
Range |
Default value |
Svd |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x2616 (9751) |
87 : 0A : 01 |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 0 configuration |
|
0x2617 (9752) |
87 : 0A : 02 |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 1 configuration |
|
0x2618 (9753) |
87 : 0A : 03 |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 2 configuration |
|
0x2619 (9754) |
87 : 0A : 04 |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 3 configuration |
|
0x261A (9755) |
87 : 0A : 05 |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 4 configuration |
|
0x261B (9756) |
87 : 0A : 06 |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 5 configuration |
|
0x261C (9757) |
87 : 0A : 07 |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 6 configuration |
|
0x261D (9758) |
87 : 0A : 08 |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 7 configuration |
|
0x261E (9759) |
87 : 0A : 09 |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 8 configuration |
|
0x261F (9760) |
87 : 0A : 0A |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 9 configuration |
|
0x2620 (9761) |
87 : 0A : 0B |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 10 configuration |
|
0x2621 (9762) |
87 : 0A : 0C |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 11 configuration |
|
0x2622 (9763) |
87 : 0A : 0D |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 12 configuration |
|
0x2623 (9764) |
87 : 0A : 0E |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 13 configuration |
|
0x2624 (9765) |
87 : 0A : 0F |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 14 configuration |
|
0x2625 (9766) |
87 : 0A : 10 |
RW |
1 |
– |
UINT16 |
|
0 |
Y |
Bit 15 configuration |