System Settings
The table lists the system settings for the Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
EtherNet/IP Address |
RW |
X | Unit |
Type |
Range | Default value |
Svd |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x1164 (4453) |
85 : 05 : 01 |
RW |
1 |
A |
UINT16 |
1–1000 (step 1) |
1 |
Y |
Phase CT primary |
|
0x1165 (4454) |
85 : 05 : 02 |
RW |
1 |
A |
UINT16 |
1–5 (step 4) |
1 |
Y |
Phase CT secondary |
|
0x1166 (4455) |
85 : 05 : 03 |
– | – | – | – | – | – | – |
Reserved |
|
0x1168 (4456) |
85 : 05 : 04 |
RW |
1 |
A |
UINT16 |
1–1000 (step 1) |
1 |
Y |
Speed 2 CT primary |
|
0x1169 (4457) |
85 : 05 : 05 |
RW |
1 |
A |
UINT16 |
1–5 (step 4) |
1 |
Y |
Speed 2 CT secondary |
|
0x116A–0x116C (4459–4461) |
85 : 05 : 06 |
– | – | – | – | – | – | – |
Reserved |
|
0x116D (4462) |
85 : 05 : 0A |
RW |
0.1 |
V |
UINT16 |
1100–6900 (step 1) |
4150 |
Y |
Nominal voltage (Vn) |
|
0x116E (4463) |
85 : 05 : 0B |
RW |
1 |
– |
UINT16 |
0: 50Hz 1: 60Hz |
0 |
Y |
Nominal frequency (Fn) |
|
0x116F (4464) |
85 : 05 : 0C |
RW |
1 |
– |
UINT16 |
0: L123 1: L132 |
0 |
Y |
Phase rotation |
|
0x1170 (4465) |
85 : 05 : 0D |
RW |
1 |
– |
UINT16 |
0: Disable 1: Enable |
0 |
Y |
Voltage input* |
|
0x1171 (4466) |
85 : 05 : 0E |
– | – | – | – | – | – | – |
Reserved |
|
0x1172 (4467) |
85 : 05 : 0F |
RW |
0.1 |
A |
UINT16 |
1–10000 (step 1) |
25 |
Y |
Full load current (FLC1) |
|
0x1173 (4468) |
85 : 05 : 10 |
RW |
0.1 |
A |
UINT16 |
1–10000 (step 1) |
25 |
Y |
Speed 2 full load current (FLC2) |
|
0x1174 (4469) |
85 : 05 : 11 |
RW |
0 |
– |
UINT16 |
1–10 (step 1) |
1 | N | Phase CT secondary passes |
|
0x1175 (4470) |
85 : 05 : 12 |
RW |
1 |
– |
UINT16 |
1–10 (step 1) |
1 | N | Speed 2 phase secondary passes |
|
0x1176 (4471) |
85 : 05 : 13 |
– | – | – | – | – | – | – |
Reserved |
|
0x1179 (4474) |
85 : 05 : 16 |
RW |
1 |
– |
UINT16 |
0: Disable 1: Enable |
1 |
Y |
Test mode |
|
0x117A (4475) |
85 : 05 : 17 |
RW |
1 |
– |
UINT16 |
0: No 1: Yes |
0 |
Y |
Bypass interlocks during test |