Metering Data
The table lists the metering data for Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
EtherNet/IP Address |
RW |
X |
Unit |
Type |
Svd |
Description |
|---|---|---|---|---|---|---|---|
|
0x157C–0x157D (5501–5502) |
72 : 01 : 01 |
R |
0.001 |
A |
UINT32 |
N |
L1 RMS current |
|
0x157E–0x157F (5503–5504) |
72 : 01 : 02 |
R |
0.001 |
A |
UINT32 |
N |
L2 RMS current |
|
0x1580–0x1581 (5505–5506) |
72 : 01 : 03 |
R |
0.001 |
A |
UINT32 |
N |
L3 RMS current |
|
0x1582–0x1583 (5507–5508) |
72 : 01 : 04 |
R |
0.001 |
A |
UINT32 |
N |
Measured ground current |
|
0x1584–0x1585 (5509–5510) |
72 : 01 : 05 |
R |
0.001 |
A |
UINT32 |
N |
Calculated ground current |
|
0x1586–0x1587 (5511–5512) |
72 : 01 : 06 |
R |
0.001 |
A |
UINT32 |
N |
Average current |
|
0x1588 (5513) |
72 : 01 : 07 |
R |
0.01 |
% |
UINT16 |
N |
Current imbalance |
|
0x1589 (5514) |
72 : 01 : 08 |
R |
1 |
– |
UINT16 |
N |
Current phase sequence
|
|
0x158A–0x158B (5515–5516) |
72 : 01 : 09 |
R |
0.1 |
V |
UINT32 |
N |
L1–L2 RMS voltage |
|
0x158C–0x158D (5517–5518) |
72 : 01 : 0A |
R |
0.1 |
V |
UINT32 |
N |
L2–L3 RMS voltage |
|
0x158E–0x158F (5519–5520) |
72 : 01 : 0B |
R |
0.1 |
V |
UINT32 |
N |
L3–L1 RMS voltage |
|
0x1590–0x1591 (5521–5522) |
72 : 01 : 0C |
R |
0.1 |
V |
UINT32 |
N |
Average voltage |
|
0x1592 (5523) |
72 : 01 : 0D |
R |
0.01 |
% |
UINT16 |
N |
Voltage imbalance |
|
0x1593 (5524) |
72 : 01 : 0E |
R |
1 |
– |
UINT16 |
N |
Voltage phase sequence
|
|
0x1594 (5525) |
72 : 01 : 0F |
R |
0.01 |
Hz |
UINT16 |
N |
System frequency |
|
0x1595 (5526) |
72 : 01 : 10 |
R |
0.01 |
– |
UINT16 |
N |
System power factor |
|
0x1596–0x1597 (5527–5528) |
72 : 01 : 11 |
R |
0.001 |
kW |
UINT32 |
N |
Total active power |
|
0x1598–0x1599 (5529–5530) |
72 : 01 : 12 |
R |
0.001 |
kvar |
UINT32 |
N |
Total reactive power |
|
0x159A–0x159B (5531–5532) |
72 : 01 : 13 |
R |
0.001 |
kVA |
UINT32 |
N |
Total apparent power |
|
0x159C–0x159F (5533–5536) |
72 : 01 : 14 |
R |
0.001 |
kWh |
UINT64 |
Y |
Total active energy |
|
0x15A0–0x15A3 (5537–5540) |
72 : 01 : 15 |
R |
0.001 |
kvarh |
UINT64 |
Y |
Total reactive energy |
|
0x15A4–0x15A7 (5541–5544) |
72 : 01 : 16 |
R |
0.001 |
kVAh |
UINT64 |
Y |
Total apparent energy |
|
0x15A8 (5545) |
72 : 01 : 17 |
R |
1 |
% |
UINT16 |
N |
L1 Current THD |
|
0x15A9 (5546) |
72 : 01 : 18 |
R |
1 |
% |
UINT16 |
N |
L2 Current THD |
|
0x15AA (5547) |
72 : 01 : 19 |
R |
1 |
% |
UINT16 |
N |
L3 Current THD |
|
0x15AB (5548) |
72 : 01 : 1A |
R |
1 |
% |
UINT16 |
N |
L1 Voltage THD |
|
0x15AC (5549) |
72 : 01 : 1B |
R |
1 |
% |
UINT16 |
N |
L2 Voltage THD |
|
0x15AD (5550) |
72 : 01 : 1C |
R |
1 |
% |
UINT16 |
N |
L3 Voltage THD |
|
0x15AE (5551) |
72 : 01 : 1D |
R |
0.1 |
°C |
UINT16 |
N |
Temperature measured by PT100 sensor |
|
0x15AF (5552) |
72 : 01 : 1E |
R |
1 |
Ω |
UINT16 |
N |
Temperature measured by binary PTC sensor |
|
0x15B0–0x15B4 (5553–5557) |
72 : 01 : 1F – 72 : 01 : 21 |
– |
– |
– |
– |
– |
Reserved |