DOCA0258EN-00

Detected Modules

The table lists the detected modules for the Modbus TCP/IP and EtherNet/IP communication.

Modbus TCP/IP Address (Register)

EtherNet/IP Address

RW

Type

Svd

Description

0x2400 (9217)

73 : 01 : 2A

R UINT16 N LTMTCT/LTMTCTV Sensor Module Type

0x2401 (9218)

73 : 01 : 2A

Reserved

0x2402 (9219)

73 : 01 : 2C

R UINT16 N

LTMT Expansion Module 1 Type

0x2403 (9220)

73 : 01 : 2D

R UINT16 N

LTMT Expansion Module 2 Type

0x2404 (9221)

73 : 01 : 2E

R UINT16 N

LTMT Expansion Module 3 Type

0x2405 (9222)

73 : 01 : 2F

R UINT16 N

LTMT Expansion Module 4 Type

0x2406 (9223)

73 : 01 : 30

R UINT16 N

LTMT Expansion Module 5 Type

LTMTCT/LTMTCTV Sensor Module Type

The table lists the type of sensor modules used for the Modbus TCP/IP and EtherNet/IP communication.

Register value

Reference

Sensor module

Current range

0

None

1–2

Reserved

3

LTMTCT3T

LTMT horizontal sensor module

0.3–3 A

4

LTMTCTV3T

LTMT horizontal sensor module

0.3–3 A

5–6

Reserved

7

LTMTCT25T

LTMT horizontal sensor module

2.5–25 A

8

LTMTCTV25T

LTMT horizontal sensor module

2.5–25 A

9–10

Reserved

11

LTMTCT100T

LTMT horizontal sensor module

10–100 A

12

LTMTCTV100T

LTMT horizontal sensor module

10–100 A

13–14

Reserved

15

LTMTCTV3UT

LTMT horizontal sensor module for UL applications

0.3–3 A

16

LTMTCTV25UT

LTMT horizontal sensor module for UL applications

2.5–25 A

17

LTMTCTV100UT

LTMT horizontal sensor module for UL applications

10–100 A

LTMT Expansion Module Type

The table lists the type of LTMT expansion modules used for the Modbus TCP/IP and EtherNet/IP communication.

Register value

Reference

Expansion module

DI rating

0

None

1

LTMTIN42FM

4 DI and 2 DO

  • 100–265 Vac/Vdc for IEC

  • 110–240 Vac/Vdc for UL

2

LTMTIN42BD

4 DI and 2 DO

24 Vdc

3–6

Reserved

7

LTMTAN21

2 AI and 1 AO

4–20 mA

8

Reserved

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?