Mirroring Data
The table lists the mirroring data for Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
EtherNet/IP Address |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|---|
|
0x02BC (2501) |
8C : 01 : 01 |
R |
UINT16 |
N |
Mirror register 1: Not applicable |
|
0x02BD (2502) |
8C : 01 : 02 |
R |
UINT16 |
N |
Mirror register 2: Not applicable |
|
0x02C0 (2503) |
8C : 01 : 03 |
R |
UINT16 |
N |
System status register 1 |
|
0x02C1 (2504) |
8C : 01 : 04 |
R |
UINT16 |
N |
System status register 2 |
|
0x02C1 (2505) |
8C : 01 : 05 |
R |
UINT16 |
N |
Logic input status register |
|
0x02C1 (2506) |
8C : 01 : 06 |
R |
UINT16 |
N |
Logic output status register |
|
0x02C1 (2507) |
8C : 01 : 07 |
RW |
UINT16 |
N |
Permissive
command register
|
|
0x02C1 (2508) |
8C : 01 : 08 |
RW |
UINT16 |
N |
Command
register 1
|
|
0x02C1 (2509) |
8C : 01 : 09 |
– |
– |
– |
Reserved |