Custom Logic Data
The table lists the custom logic data for Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
EtherNet/IP Address |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|---|
|
0x04B0 (1201) |
71 : 01 : 01 |
R |
UINT16 |
N |
Custom logic status register |
|
0x04B1 (1202) |
71 : 01 : 02 |
R |
UINT16 |
N |
Custom logic version |
|
0x04B2 (1203) |
71 : 01 : 03 |
R |
UINT16 |
N |
Custom logic memory space |
|
0x04B3 (1204) |
71 : 01 : 04 |
R |
UINT16 |
N |
Custom logic memory used |
|
0x04B4 (1205) |
71 : 01 : 05 |
R |
UINT16 |
N |
Custom logic temporary space |
|
0x04B5 (1206) |
71 : 01 : 06 |
R |
UINT16 |
N |
Custom logic non-volatile space |
|
0x04B6 (1207) |
71 : 01 : 07 |
- |
- |
- |
Reserved |
|
0x04E2 (1251) |
71 : 01 : 33 |
R |
UINT16 |
Y |
Custom logic setting register 1 |
|
0x04E3 (1252) |
71 : 01 : 34 |
- |
- |
- |
Reserved |
|
0x04F6 (1271) |
71 : 01 : 47 |
RW |
UINT16 |
Y |
Custom logic command register 1 |
|
0x04F7 (1272) |
71 : 01 : 48 |
– |
– |
– |
Reserved |
|
0x0500 (1281) |
71 : 01 : 51 |
RW |
UINT16 |
N |
Custom logic monitoring register 1 |
|
0x0501 (1282) |
71 : 01 : 52 |
– |
– |
– |
Reserved |
|
0x050B (1292) |
71 : 01 : 5C |
R |
UINT16 |
N |
Custom logic DO input information Bit 0: Custom logic DO1 input information Bit 1: Custom logic DO2 input information Bit 2: Custom logic DO3 input information Bit 3: Custom logic DO4 input information Bit 4: Custom logic DO5 input information Bit 5: Custom logic DO6 input information Bit 6: Custom logic DO7 input information Bit 7: Custom logic DO8 input information Bit 8: Custom logic DO9 input information Bit 9: Custom logic DO10 input information Bit 10: Custom logic DO11 input information Bit 11: Custom logic DO12 input information Bit 12: Custom logic DO13 input information Bits 13-15: Reserved |
|
0x050C (1293) |
71 : 01 : 5D |
– |
– |
– |
Reserved |
|
0x0515 (1302) |
71 : 01 : 66 |
RW |
UINT16 |
Y |
Custom logic general purpose register 1 |
|
0x0516 (1303) |
71 : 01 : 67 |
RW |
UINT16 |
Y |
Custom logic general purpose register 2 |
|
0x0517 (1304) |
71 : 01 : 68 |
RW |
UINT16 |
Y |
Custom logic general purpose register 3 |
|
… |
… |
… |
… |
… |
… |
|
0x0577 (1400) |
71 : 01 : C8 |
RW |
UINT16 |
Y |
Custom logic general purpose register 99 |