DOCA0258EN-00

Extended Monitoring Data

The table lists the extended monitoring data for Modbus TCP/IP and EtherNet/IP communication.

Modbus TCP/IP Address (Register)

EtherNet/IP Address

RW

X

Unit

Type

Svd

Description

0x16F3 (5876)

72 : 08 : 01

R

1

UINT16

N

Status word 1

0x16F4 (5877)

72 : 08 : 02

R

1

UINT16

N

Status word 2

0x16F5 (5878)

72 : 08 : 03

R

1

%IFLC

UINT16

N

L1 current (%IFLC)

0x16F6 (5879)

72 : 08 : 04

R

1

%IFLC

UINT16

N

L2 current (%IFLC)

0x16F7 (5880)

72 : 08 : 05

R

1

%IFLC

UINT16

N

L3 current (%IFLC)

0x16F8 (5881)

72 : 08 : 06

R

1

%IFLC

UINT16

N

Calculated earth trip (%IFLC)

0x16F9 (5882)

72 : 08 : 07

R

1

%IFLC

UINT16

N

Average current (%IFLC)

0x16FA (5883)

72 : 08 : 08

R

1

%IFLC

UINT16

N

Maximum current (Imax)

0x16FB (5884)

72 : 08 : 09

R

0.1

V

UINT16

N

L1–L2 voltage

0x16FC (5885)

72 : 08 : 0A

R

0.1

V

UINT16

N

L2–L3 voltage

0x16FD (5886)

72 : 08 : 0B

R

0.1

V

UINT16

N

L3–L1 voltage

0x16FE (5887)

72 : 08 : 0C

R

0.1

V

UINT16

N

Average voltage

0x16FF (5888)

72 : 08 : 0D

R

1

Hr

UINT16

N

Total RUN hour

0x1700 (5889)

72 : 08 : 0E

R

1

Hr

UINT16

N

Last RUN hour

0x1701 (5890)

72 : 08 : 0F

R

1

Sec

UINT16

N

Motor starting time

0x1702 (5891)

72 : 08 : 10

R

1

%IFLC

UINT16

N

Motor starting current (%IFLC)

0x1703 (5892)

72 : 08 : 11

R

1

KW

UINT16

N

Active power

0x1704 (5893)

72 : 08 : 12

R

1

KVAR

UINT16

N

Reactive power

0x1705 (5894)

72 : 08 : 13

R

1

KVA

UINT16

N

Apparent power

0x1706–0x1707 (5895–5896)

72 : 08 : 14

R

1

KWH

UINT32

N

Active energy

0x1708–0x1709 (5897–5898)

72 : 08 : 15

R

1

KVARh

UINT32

N

Reactive energy

0x170A–0x170B (5899–5900)

72 : 08 : 16

R

1

KVAh

UINT32

N

Apparent energy

0x170C (5901)

72 : 08 : 17

R

1

UINT16

N

Mode status

  • 0: Local1

  • 1: Remote

  • 2: Local2

  • 3: Local3

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?