Manufacturing Data
The table lists the manufacturing data for the Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
EtherNet/IP Address |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|---|
|
0x23A5 (9126) |
73 : 01 : 01 |
R |
UINT32 |
Y |
Product Id |
|
0x23A7 (9128) |
73 : 01 : 02 |
R |
ASCII |
Y |
Product serial number |
|
0x23B7 (9144) |
73 : 01 : 03 |
R |
UINT16 |
Y |
Manufacture day |
|
0x23B8 (9145) |
73 : 01 : 04 |
R |
UINT16 |
Y |
Manufacture month |
|
0x23B9 (9146) |
73 : 01 : 05 |
R |
UINT16 |
Y |
Manufacture year |
|
0x23BA (9147) |
73 : 01 : 06 |
R |
UINT16 |
Y |
Manufacture hour |
|
0x23BB (9148) |
73 : 01 : 07 |
R |
UINT16 |
Y |
Manufacture minute |
|
0x23BC (9149) |
73 : 01 : 08 |
R |
UINT16 |
Y |
Manufacture second |
|
0x23BD (9150) |
73 : 01 : 09 |
R |
UINT16 |
Y |
Standard package version |
|
0x23BF (9152) |
73 : 01 : 0A |
– | – | – |
Reserved |
|
0x23C0 (9153) |
73 : 01 : 0B |
R |
ASCII |
Y |
Product order code |