DOCA0258EN-00

Starter Settings

The table lists the starter settings for the Modbus TCP/IP and EtherNet/IP communication.

Modbus TCP/IP Address (Register)

EtherNet/IP Address

RW

X Unit

Type

Range Default value

Svd

Description

0x1144 (4421)

85 : 04 : 01

RW

1

UINT16

0: Motor

1: Heater

0

Y

Load type

0x1145 (4422)

85 : 04 : 02

RW

1

UINT16

0–10
(step 1)

1

Y

Starter Type

0x1146 (4423)

85 : 04 : 03

RW

1

UINT16

0: Disable

1: HMI

2: DI

3: Communication

0

Y

Mode selection

0x1147 (4424)

85 : 04 : 04

RW

1

BITMAP

Bit 0: None

Bit 1: HMI

Bit 2: Local DI

Bit 3: Remote DI

Bit 4: Communication

Bit 5: Custom logic

Y

Local 1 start source

0x1148 (4425)

85 : 04 : 05

RW

1

BITMAP

Bit 0: None

Bit 1: HMI

Bit 2: Local DI

Bit 3: Remote DI

Bit 4: Communication

Bit 5: Custom logic

11

Y

Local 2 start source

0x1149 (4426)

85 : 04 : 06

RW

1

BITMAP

Bit 0: None

Bit 1: HMI

Bit 2: Local DI

Bit 3: Remote DI

Bit 4: Communication

Bit 5: Custom logic

11

Y

Local 3 start source

0x114A (4427)

85 : 04 : 07

RW

1

BITMAP

Bit 0: None

Bit 1: HMI

Bit 2: Local DI

Bit 3: Remote DI

Bit 4: Communication

Bit 5: Custom logic

11

Y

Remote start source

0x114B (4428)

85 : 04 : 08

RW

1

BITMAP

Bit 0: None

Bit 1: HMI

Bit 2: Local DI

Bit 3: Remote DI

Bit 4: Communication

Bit 5: Custom logic

11

Y

Local 1 stop source

0x114C (4429)

85 : 04 : 09

RW

1

BITMAP

Bit 0: None

Bit 1: HMI

Bit 2: Local DI

Bit 3: Remote DI

Bit 4: Communication

Bit 5: Custom logic

11

Y

Local 2 stop source

0x114D (4430)

85 : 04 : 0A

RW

1

BITMAP

Bit 0: None

Bit 1: HMI

Bit 2: Local DI

Bit 3: Remote DI

Bit 4: Communication

Bit 5: Custom logic

11

Y

Local 3 stop source

0x114E (4431)

85 : 04 : 0B

RW

1

BITMAP

Bit 0: None

Bit 1: HMI

Bit 2: Local DI

Bit 3: Remote DI

Bit 4: Communication

Bit 5: Custom logic

11

Y

Remote stop source

0x114F (4432)

85 : 04 : 0C

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Local DI start input

0x1150 (4433)

85 : 04 : 0D

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Remote DI start input

0x1151 (4434)

85 : 04 : 0E

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Custom start input

0x1152 (4435)

85 : 04 : 0F

RW

1

UINT16

0: Bump

1: Bumpless

0

N

Mode transfer

0x1153 (4436)

85 : 04 : 10

RW

1

UINT16

0: Momentary

1: Maintained

0

Y

Cmmunication start input

0x1154–0x1155 (4437–4438)

85 : 04 : 11–85 : 04 : 12

Reserved

0x1156 (4439)

85 : 04 : 13

RW

1

UINT16

0: Disable

1: Enable

1

Y

Change direction

0x1157 (4440)

85 : 04 : 14

RW

0.01

s

UINT16

1–60000
(step 1)

50

Y

Feedback response time

0x1158 (4441)

85 : 04 : 15

RW

0.01

s

UINT16

1–60000
(step 1)

50

Y

Motor current sensing time

0x1159 (4442)

85 : 04 : 16

RW

0.01

s

UINT16

1–60000
(step 1)

6000

Y

Interlocking time

0x115A (4443

85 : 04 : 17

RW

0.01

s

UINT16

1–60000
(step 1)

1000

Y

Delay 1

Time in star

0x115B (4444)

85 : 04 : 18

RW

0.01

s

UINT16

1–60000
(step 1)

30

Y

Delay 2

Changeover time

0x115C (4445)

85 : 04 : 19

RW

0.01

s

UINT16

1–60000
(step 1)

1

Y

Delay 3

Main contactor turn off time

0x115D (4446)

85 : 04 : 1A

RW

0.01

s

UINT16

1–60000
(step 1)

1

Y

Delay 4

Capacitor control time

0x115E–0x1160 (4447–4449)

85 : 04 : 1B–85 : 04 : 1C–85 : 04 : 1D

Reserved

0x1161 (4450)

85 : 04 : 1E

RW

1

UINT16

0: Three phase

1: Single phase

0

Y

Number of phases

0x1162 (4451)

85 : 04 : 1F

RW

1

UINT16

0: DI+Current based

1: Current based

1

Y

Stop detection

0x1163 (4452)

85 : 04 : 20

RW

1

UINT16

0: Disable

1: Enable

0

Y

Forced start function

Starter Type

The table lists the type of starters and the time delays related to the starter types.

Starter type

Value

Delay 1 Delay 2 Delay 3 Delay 4
Overload

0

Direct online

1

Reverse direct online*

2

Star delta

3

Time in star Change over time
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?