Logic Module Status
TeSys Tera system has the following types of logic modules:
Timer Status
The table lists the timer status for the Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
Function code |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|---|
|
0x0080 (129) |
0x02 |
R |
BOOL |
N |
Timer OP 1 |
|
0x0081 (130) |
0x02 |
R |
BOOL |
N |
Timer OP 2 |
|
0x0082 (131) |
0x02 |
R |
BOOL |
N |
Timer OP 3 |
|
0x0083 (132) |
0x02 |
R |
BOOL |
N |
Timer OP 4 |
|
0x0084–0x008F (133–144) |
– |
– |
– |
– |
Reserved |
Counter Status
The table lists the counter status for the Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
Function code |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|---|
|
0x0090 (145) |
0x02 |
R |
BOOL |
N |
Counter OP 1 |
|
0x0091 (146) |
0x02 |
R |
BOOL |
N |
Counter OP 2 |
|
0x0092 (147) |
0x02 |
R |
BOOL |
N |
Counter OP 3 |
|
0x0093 (148) |
0x02 |
R |
BOOL |
N |
Counter OP 4 |
|
0x0094–0x009F (149–160) |
– |
– |
– |
– |
Reserved |
Signal Conditioner Status
The table lists the signal conditioner status for the Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
Function code |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|---|
|
0x00A0 (161) |
0x02 |
R |
BOOL |
N |
Signal conditioner OP 1 |
|
0x00A1 (162) |
0x02 |
R |
BOOL |
N |
Signal conditioner OP 2 |
|
0x00A2 (163) |
0x02 |
R |
BOOL |
N |
Signal conditioner OP 3 |
|
0x00A3 (164) |
0x02 |
R |
BOOL |
N |
Signal conditioner OP 4 |
|
0x00A4–0x00AF (165–176) |
– |
– |
– |
– |
Reserved |
Non-Volatile Element Status
The table lists the non-volatile element status for the Modbus TCP/IP and EtherNet/IP communication.
|
Modbus TCP/IP Address (Register) |
Function code |
RW |
Type |
Svd |
Description |
|---|---|---|---|---|---|
|
0x00B0 (177) |
0x02 |
R |
BOOL |
N |
Non-volatile element OP 1 |
|
0x00B1 (178) |
0x02 |
R |
BOOL |
N |
Non-volatile element OP 2 |
|
0x00B2 (179) |
0x02 |
R |
BOOL |
N |
Non-volatile element OP 3 |
|
0x00B3 (180) |
0x02 |
R |
BOOL |
N |
Non-volatile element OP 4 |
|
0x00B4–0x00BF (181–192) |
– |
– |
– |
– |
Reserved |