PKR39809-02

Power System Measurements

HV line measurements on all three phases are made as follows:

Parameter Value
Voltage Range (RMS Phase/Earth) U27/UR27/E27 2...15 kV
Voltage Range (RMS Phase/Earth) W 2...24 kV
Voltage Range (RMS Phase/Earth) RL15/RL27 2…15 kV
Voltage Range (RMS Phase/Earth) RL38 2…22 kV
Voltage Resolution 1 V
Voltage Accuracy(1) 2.5% ± 25 V
Live Terminal Threshold Voltage range(2) 2...15 kV
Live Terminal Threshold Voltage setting resolution 1 V
Live Terminal Threshold Voltage accuracy(1) 5% ± 250 V

Ratings and Specifications

Live terminal threshold hysteresis -20%
Phase current range (true RMS)

1.5...800 A

Earth current range (true RMS) 1...800 A
Current resolution 1 A
Phase current accuracy(1)

± 1.0% ± 1 A over range 10...800 A

Earth current accuracy(1)

± 1.0% ± 1 A over range 10...800 A

Apparent power range

0...36 MVA: PMSet U Series

Apparent power resolution

1 kVA

Apparent power accuracy(1)

± 3% over range 20...800 A

Real power range(3)(4)

-36...+36 MW: PMSet U Series

Real power accuracy(1)

± 3% at (Power Factor) PF> 0.9

Real power resolution 1 kVA
Reactive Power Range

0...36 MVAR: PMSet U Series

Reactive power Resolution

1 kVAR

Reactive power accuracy(1) ± 4% at PF = 0.5
Unsigned PF 0.0...1.0
PF resolution 0.01
PF accuracy ± 0.05
Measurement filter time constant (step response) 2 s
Measurement update rate 0.5 s

(1) Includes accuracy of switchgear CT and VTs.

(2) Used for live/dead display, live load blocking and loss of supply detection.

(3) In database for transmission by a protocol.

(4) Used to accumulate kWh reading for weekly maximum demand data.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.