PKR39809-02

Ultra versus Compact Options

The following table lists the possible power supply options for the PowerLogic ADVC Controller Range using the Ultra versus Compact cubicle options.

Table 1 ULTRA versus COMPACT Power Supply Options

Ultra Compact

AC Supply

AC Supply

Integrated VT

Integrated VT

Dual AC Supply

-

DC Supply

-

Battery Types:

Lead-Acid: 2 x 12V 7.2Ah batteries (2 x 12V 12Ah option)

Lead-Acid: 2 x 12V 7.2Ah batteries

LiFePO4: 1 x 24V 10Ah

-

Temperature Range:

Lead-Acid batteries: -40 °C to 50 °C (Battery heater)

Lead-Acid batteries: -10 °C to 50 °C (No battery heater)

LiFePO4 batteries: -40 °C to 50 °C (Battery heater)

-

NOTE:
  1. Only the ultra cubicle can be fitted with the larger 12 Ah batteries and the battery heater option.

  2. Only the ultra cubicle has the provision for a second auxiliary AC supply.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.